Industry: Automotive
Which smart plastics technology is used?
P4.1 roller chain, i.Sense EC.B, chainflex cables
Why is it used?
Increase in plant safety and availability; complete project implementation from a single source; smart early warning system.
Industry: Crane
Which smart plastics technology is used?
i.Sense EC.P for permanent monitoring of the system
Why is it used?
The system includes intelligent sensors for monitoring the pull/push forces, which can be used for an emergency shutdown in the event of increased forces.
Industry: Crane
Which smart plastics technology is used?
Roller energy chains with the iSense EC.P pull/push force detectio.
Why is it used?
To avoid system damage and failures through preventive maintenance or remote intervention.
Industry: Crane
Which smart plastics technology is used?
EC.P for push/pull forces, EC.B for chain breaks, CF.P for measuring tensile force on cables, EC.M for movement data and EC.W for measuring abrasion and a predictive maintenance system.
Why is it used?
The customer now has full control, overview and safety.
Industry: Automotive
Industry: Transport
Industry: Packaging
Which smart plastics technology is used?
E4.1L e-chains® and chainflex® cables pre-assembled as a readychain, CF.Q isense sensors, Module Connect connector.
Industry: Robotics
Which smart plastics technology is used?
EC.M sensor for motion data and EC.W sensor for the measurement of abrasion along the energy chain
Industry: Mining
Which smart plastics technology is used?
EC. P System as a cleaning or maintenance reminder.
Why is it used?
The heavy dust arising during the movement of bauxite is an enormous stress, especially for moving machine components.
Industry: Wastewater and sewage treatment plants
Industry: Agriculture