Up to 60% weight savings with igus lightweight lead screw options2/19/2016

Featuring tribologically optimized plastic lead screw nuts and hard anodized aluminum screws, new dryspin lead screw options offer considerable weight savings, as well as the reduction of required maintenance and external lubrication, with dramatic increases in service life due.

A range of lead screw diameters are available, ranging from six to 20 millimeters. Utilizing asymmetric geometry to reduce friction, vibration and wear rates, dryspin lead screws and nuts are an excellent alternative to stainless steel options.

According to Stefan Niermann, head of DryLin linear technologies at igus GmbH, “aluminum is not only very light and corrosion free, but it also achieves extremely high wear resistance and low coefficients of friction due to the hard anodizing process.”

A wide range of lead screw nut types are available, created from highly engineered and tested self-lubricating iglide materials, including anti-backlash options, and lead screws are available in a range of thread options. All lead screw sizes previously only available in stainless steel are now available in rugged, lightweight anodized aluminum.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302