Back to releases  



Download now
Hi-Res/Lo-Res

View the entire igus photo gallery and get other images and captions for print or online publication!
Go now!

 

Cable carriers with split crossbar design
enable easy cable access

EAST PROVIDENCE, R.I. – April 16, 2008– igus® Inc. E-Z Chain cable carriers are designed with a split crossbar along the outer or inner radius for fast installation or removal of cables and hoses—without any tools. Press the conduit into the carrier to install and pull straight up to remove. E-Z Chains also make lateral flexibility at the moving end of the carrier possible by allowing some misalignment between moving and fixed ends.

The E-Z Chain split crossbars are flexible, but retain their shape and strength to provide secure protection and easy cable accessibility. This is achieved through a unique crossbar design, which consists of two, memory-retaining plastic pieces.

E-Z Chain is available in 18 different styles and a wide range of sizes. For example, E03 E-Z Chain is one of the smallest cable carriers available on the market with interior dimensions ranging from 0.20 inches to 0.39 inches. These tiny carriers are ideal for applications such as measuring apparatuses, medical engineering, electronic equipment, assembly robots and miniature power supplies to any machinery.

On the other end of the spectrum, the large E-Z Chain System E300, has inner widths from 1.89 to 2.95 inches. This Energy Chain® is well suited for light duty applications such as medical devices, plotters, test fixtures and any application requiring frequent access to cables.

Like all igus Energy Chains, E-Z Chains are manufactured from high-performance polymers that are maintenance-free, corrosion-resistant and wear-resistant. They are also the perfect partners for igus’ comprehensive line of Chainflex® continuous-flex cables. igus also offers are E-Z Triflex R carriers, which are ideal for robotic applications and other space-restricted, multi-axis applications where maximum freedom of movement and minimum assembly time are critical. For free samples, contact an igus design technician.

About igus
igus Inc., founded in 1985 and based in East Providence, R.I., develops and manufactures industry-leading plastic cable carriers, continuous-flex cables, plastic bearings and linear guide systems. With more than 28,000 products available from stock, the company meets the motion control and machinery component needs of customers worldwide. Product lines include Energy Chain Systems® to protect and house moving cables, Chainflex continuous-flex cables, iglide® self-lubricating, oil-free, plastic bearings, DryLin® linear guide systems and igubal® spherical bearings. For more information, contact igus at (800) 521-2747 or visit www.igus.com.

###

igus, Energy Chain, Chainflex, Energy Chain Systems, iglide, DryLin and igubal are registered trademarks of igus Inc.