| igus Homepage > Press Room > News Archives | ||||
"Zipper" Energy Chains from igus make installation of cables and hoses a cinch in any application EAST PROVIDENCE, R.I. – June 28, 2007 – Igus® Inc., the leading developer of Energy Chain® cable carriers, Chainflex® continuous-flex cables and iglide® plastic bearings, offers “zipper” Energy Chain Systems® to facilitate fast and easy access to cables and hoses. Different from the typical Energy Chain design, which features sidelinks and crossbars, “zipper chains” are built with interconnected lids. These lids pull back like a zipper, removing the top section of the Energy Chain in one uniform piece at any point along the length of the carrier. “Zipper” Energy Chains make cable installation and removal—especially for cables equipped with preassembled connectors—both fast and simple because its unique design eliminates the need to snake cables through the carrier. Instead, cables and hoses can be laid out along the Energy Chain in their compartment. “Zipper” Chains are ideal for applications requiring an economical solution, little to no noise, high acceleration and travel speed, high stability, long service life or an aesthetic design. Sizes range from an inner height of .35 inches to 1.26 inches and an inner width of .24 inches to 3.94 inches. “Zipper chains” also can come equipped with various accessories such as strain relief, Quicksnap: a complete mounting bracket unit detachable by hand, Quickfix: a mounting bracket featuring a pin and interior separators exclusively for Series 15 and Series 17, which enable multiple cable configurations. Like igus’ entire family of Energy Chain cable carriers, “zipper chains” are corrosion-resistant, lightweight and maintenance-free. For a free sample, please contact a design technician at (800) 521-2747 or e-mail sales@igus.com. About igusIgus Inc., founded in 1985 and based in East Providence, R.I., develops and manufactures industry-leading plastic cable carriers, continuous-flex cables, plastic bearings and linear guide systems. With more than 28,000 products available from stock, the company meets the motion control and machinery component needs of customers worldwide. Product lines include Energy Chain Systems to protect and house moving cables, Chainflex continuous-flex cables, iglide self-lubricating, oil-free, plastic bearings, DryLin® linear guide systems and igubal® spherical bearings. For more information, contact igus at (800) 521-2747 or visit www.igus.com. ### igus, Energy Chain, Chainflex, iglide, Energy Chain System, DryLin and igubal are registered trademarks of igus Inc.
|
||||