igus Homepage > Press Room > News Archives
       



Download now
Hi-Res/Lo-Res

View the entire igus photo gallery and get other images and captions for print or online publication!
Go now!

 

The many features and benefits of Triflex R Energy Chains for robotic applications

Triflex R possesses 3-D and multi-axis freedom of movement

EAST PROVIDENCE, R.I. – September 20, 2007 – Igus® Inc. offers Triflex® R Energy Chains, designed for robotic applications requiring three-dimensional (3-D) and multi-axis freedom of movement. Smooth contours and a tubular design ensure fluid mobility. Triflex R is constructed with a ball and socket style modular assembly, which provides high tensile strength and flexibility without the need for steel cables. With Triflex, customers gain the benefits of a fully protected energy supply system that can twist in any direction.

Triflex R protects moving cables and hoses, including igus’ line of Chainflex® continuous-flex cables, attached to automated robotic machinery. It is ideal for robotic applications performing both linear and radial movements in a confined space, such as in the automotive industry or any production plant. It is also ideal for use in welding applications due to its flame-retardant properties.

Triflex R has many features and benefits. It is able to move multi-dimensionally on the x, y and z axes and can twist up to 380 degrees per yard, enabling easy movement around complex configurations. The smooth tubular design enables the cable carrier to glide over the exterior of the robot without catching or tilting.

Other features include:

  • modular design with interchangeable links enabling fast, easy length adaptation;
  • mounting brackets that can be used at any point along the carrier as a support;
  • enclosed tube provides protection from dirt and spatter;
  • easy assembly, installation, maintenance and access to cables;
  • small bend radius—less than four and one-half inches—and short pitch for even the
    tightest installation;
  • uniform bending radius in every direction enhances service life of cables and hoses;
  • high stability with exterior stop dogs;
  • torsion bars fitted into specific guide openings provide self-support; and
  • superior mechanical features, including impact resistance, contamination protection and abrasion resistance.

The high tensile strength achieved by Triflex R is the result of its unique trailer-hitch style construction. It can sustain high transverse forces and push/pull forces are absorbed at the center. Most of the Energy Chain’s mass also is at the center, reducing construction space and acceleration forces. Traditional flexible cable carriers offset forces through the outer covering, the lines themselves, additional steel cables or spring assemblies.

Triflex R also is available as part of an igus ReadyChain solution—preassembled, ready-to-install cable carrier complete with Energy Chain, Chainflex cables, mounting brackets, strain relief, connectors and all accessories. ReadyChain increases production throughput, saves manufacturing time and reduces costs and inventory, having an impact on the entire organization.

For Triflex R sizes and styles, visit www.igus.com/triflexr.

About igus
Igus Inc., founded in 1985 and based in East Providence, R.I., develops and manufactures industry-leading plastic cable carriers, continuous-flex cables, plastic bearings and linear guide systems. With more than 28,000 products available from stock, the company meets the motion control and machinery component needs of customers worldwide. Product lines include Energy Chain Systems® to protect and house moving cables, Chainflex continuous-flex cables, iglide® self-lubricating, oil-free, plastic bearings, DryLin® linear guide systems and igubal® spherical bearings. For more information, contact igus at (800) 521-2747 or visit www.igus.com.

###

igus, Triflex, Energy Chain, Chainflex, Energy Chain Systems, iglide, DryLin and igubal are registered trademarks of igus Inc.