igus Homepage > Press Room > News Archives
       



Download now
Hi-Res/Lo-Res

View the entire igus photo gallery and get other images and captions for print or online publication!
Go now!

 

igus' maintenance-free linear guide systems withstand the harshest environmental conditions with ease

DryLin T delivers superior performance in wide range of applications

EAST PROVIDENCE, R.I. – November 29, 2007 – DryLin® T from igus® Inc., the industry-leading developer of DryLin linear bearings and guide systems, is an excellent choice for dirty, dusty or wash down environments. DryLin T is a maintenance-free, adjustable, profile guide rail, which is dimensionally interchangeable with most traditional re-circulating ball guides and completely corrosion-resistant.

It is comprised of a hard-anodized-aluminum T-shaped rail, a clear-anodized-aluminum adjustable carriage and igus’ iglide® J polymer material blend gliding elements, to form a lightweight unit. The iglide J glide inserts combine lubrication-free operation and low wear rates to make DryLin T a maintenance-free solution. They also are designed for easy adjustment of the clearance to the guide rail. DryLin T is resistant to dirt and dust and possesses high shock absorption capabilities.

Some other advantages of the DryLin T system include:

  • a low rate of inertia for high accelerations and high speeds;
  • lower noise levels than metal-on-metal solutions;
  • the capacity to withstand high static loads in all directions for consistent performance under strenuous conditions; and
  • superior vibration dampening.

DryLin T can be used in a wide range of applications such as food, medical and clean rooms, as it requires no lubrication and due to its high shock absorption capabilities, is ideal for sensitive equipment such as semiconductors, water handling systems and test and measurement equipment. DryLin T also is well suited for the woodworking industry and can be employed on mounting vacuum grippers, sawmills, tool changers and wood chippers. For free samples of DryLin T or to speak to an igus design technician, call (888) 803-1895.

About igus
Igus Inc., founded in 1985 and based in East Providence, R.I., develops and manufactures industry-leading plastic cable carriers, continuous-flex cables, plastic bearings and linear guide systems. With more than 28,000 products available from stock, the company meets the motion control and machinery component needs of customers worldwide. Product lines include Energy Chain Systems® to protect and house moving cables, Chainflex® continuous-flex cables, iglide self-lubricating, oil-free, plastic bearings, DryLin linear guide systems and igubal® spherical bearings. For more information, contact igus at (800) 521-2747 or visit www.igus.com.

###

DryLin, igus, iglide, Energy Chain Systems, Chainflex and igubal are registered trademarks of igus Inc.