Untitled Document
Menu Triflex® R Accessories - Fiber Rods
Features/Benefits
Specifications
Assembly
     Instructions
Information/Sample
     Request
Accessories
Brochure
Video

CAD Drawings

Triflex R Home
igus Home
igus Inc.
PO Box 14349
East Providence, RI 02914
Tel: 800-521-2747
Fax: 401-438-7270
e-Mail Triflex R inquiries:
wmurphy@igus.com
e-Mail general inquiries: webmaster@igus.com
Fiber Rods

Some applications do not require a high degree of flexibility.  Fiber rods can be used to mount Triflex R in a stationary position.  This reduces torsion or can create pre-tension in specific places to keep Triflex R out of work areas.

It is delivered as a preassembled unit, consisting of Triflex R, installed fiber rods and assembled mounting brackets.

  • Full or partial mounting
  • Specific pretension possible
  • Will not catch on the exterior of the robot and provides smooth movement of Triflex R in extreme applications
  • Automatic repositioning of Triflex R to the start position

* Fiber rod segments will flex ONLY, not bend.  Fiber rods will break if bent too much.  Always use additional links after a fiber rod segment.

Part Number TRC/TRE with mounted fiber rods Fiber rod length in. (mm)
Triflex® R 40

TRC-F-40-1000-1-0/TRE-F-40-1000-1-0

39.37 (1000)

TRC-F-40-0900-1-0/TRE-F-40-0900-1-0

35.43 (900)

TRC-F-40-0800-1-0/TRE-F-40-0800-1-0

31.50 (800)

TRC-F-40-0700-1-0/TRE-F-40-0700-1-0

27.56 (700)

TRC-F-40-0600-1-0/TRE-F-40-0600-1-0

23.62 (600)

TRC-F-40-0500-1-0/TRE-F-40-0500-1-0

19.69 (500)

TRC-F-40-0400-1-0/TRE-F-40-0400-1-0

15.75 (400)

Triflex® R 60

TRC-F-60-1400-1-0/TRE-F-60-1400-1-0

55.12 (1400)

TRC-F-60-1200-1-0/TRE-F-60-1200-1-0

47.24 (1200)

TRC-F-60-1000-1-0/TRE-F-60-1000-1-0

39.37 (1000)

TRC-F-60-0800-1-0/TRE-F-60-0800-1-0

31.50 (800)

TRC-F-60-0600-1-0/TRE-F-60-0600-1-0

23.62 (600)

TRC-F-60-0400-1-0/TRE-F-60-0400-1-0

15.75 (400)

Triflex® R 70

TRC-F-70-1800-1-0/TRE-F-70-1800-1-0

70.87 (1800)

TRC-F-70-1600-1-0/TRE-F-70-1600-1-0

62.99 (1600)

TRC-F-70-1400-1-0/TRE-F-70-1400-1-0

55.12 (1400)

TRC-F-70-1200-1-0/TRE-F-70-1200-1-0

47.24 (1200)

TRC-F-70-1000-1-0/TRE-F-70-1000-1-0

39.37 (1000)

TRC-F-70-0800-1-0/TRE-F-70-0800-1-0

31.50 (800)

Triflex® R 100

TRC-F-100-2000-1-0/TRE-F-100-2000-1-0

78.74 (2000)

TRC-F-100-1800-1-0/TRE-F-100-1800-1-0

70.87 (1800)

TRC-F-100-1400-1-0/TRE-F-100-1400-1-0

55.12 (1400)

TRC-F-100-1200-1-0/TRE-F-100-1200-1-0

47.24 (1200)

TRC-F-100-1000-1-0/TRE-F-100-1000-1-0

39.37 (1000)