Untitled Document
Menu Triflex® R Accessories - FlexBar
Features/Benefits
Specifications
Assembly
     Instructions
Information/Sample
     Request
Accessories
Brochure
Video

CAD Drawings

Triflex R Home
igus Home
igus Inc.
PO Box 14349
East Providence, RI 02914
Tel: 800-521-2747
Fax: 401-438-7270
e-Mail Triflex R inquiries:
wmurphy@igus.com
e-Mail general inquiries: webmaster@igus.com

The FlexBar is designed for extreme robotic applications.Flexbar installation on a six-axis robot.
Pictured above: Flexbar

Pictured above:
Flexbar install location on six-axis robot

The FlexBar is designed for extreme robotic applications with a wide range of motion and reach. It is made of high-tech composite material and can be mounted anywhere. At the same time, the very high pull-back force prevents the formation of loops at the robot's wrist.

Benefits of FlexBar:

  • Emcompasses a wide range of applications with one universal component
  • Very high pull-back forces
  • Low wear
  • Maintenance-free

*Flexbars are to be shortened by adjusting the length in the mounting clamp.
FlexBars are not to be cut.


Part Number (Universal installation kit that accompanies FlexBar) Length ft. (m)
TR-40-90 (NA)

NA

TR-60-90 (TR-60-80 universal kit)

3.6 (1.1)

TR-60-70 (TR-70-80 universal kit)

5.9 (1.8)

TR-100-90 (TR-100-80 universal kit)

5.9 (1.8)