| Menu |
Triflex® R Accessories - Abrasion and Heat Protectors |
|
|
Abrasion Protectors |
Protectors are available for maximum cycle life in heavy-duty applications with hard impacts and in situations where Triflex R may come in contact with the robot.
- Fast, easy instlltion and replacment
- Shock absorbing
- Lightweight
- Glides smoothly along robot contours
- Attaches to any link
|
| For Series |
Part Number |
A
in. (mm) |
Ø D
in. (mm) |
| TRC/TRE-40 |
TR-40-10 |
2.20 (56) |
1.06 (27) |
| TRC/TRE-60 |
TR-60-10 |
3.31 (84) |
1.57 (40) |
TRC/TRE-70 |
TR-70-10 |
4.13 (105) |
1.97 (50) |
| TRC/TRE-100 |
TR-100-10 |
5.51 (140) |
2.64 (67) |
|
 |
 |
| |
Heat Protectors |
| |
Heat protective sleeve provide shelter from high-temperatures or in hot-chip environments.
- Protects against weld and metal splatter up to 1,082° F (600° C)
- Easy to move or replace using hook and loop tape
- Ends are elasticized for sealing
- Standard length from stock
|
| |
| For all series Triflex R carriers |
Part Number: TR + size + 15 + length (in inches)
Example: TR-60-15-XX
(XX=Length of the protective cover - choose from the following 4 standard lengths) |
in. (mm) |
19.68 (500) |
39.37 (1,000) |
59.06 (1,500) |
78.74 (2,000) |
|
| |
 |