Application Information
Robot manufacturer:
Robot model:
Application area:
Welding
Handling
Other:
Temperature:
Environments:
Cycle time:
Shifts:
Cable/hoses: Outer Diameter Bending Radius
1.
2.
3.
4.
5.
Weight (lbs./ft.)
1.
2
3.
4.
5.
Fixed point:
Length of the fixed mounting point (example:-31.49" [800 mm])
Design B
Design T
Moving end:
TR.XX.20
TR.XX.01
TR.XX.03
How are the power cables guided to the robot? (Please check one):
1. Inside the robot without Triflex R
2. At the robot (axis 2-3)
Additional stationary point:
3. Twister:
4. In a loop from axis 3 to the stationary point:
)
5. Stationary fixed point:
How many robots are included in the application (i.e. howo many cable carriers will you require)?:
If you have any robot-specific data sheets or drawings, or images to aid our design technicians when examining your application, please e-mail them to wmurphy@igus.com and put in the subject line: Supplemental files for Triflex R online request form and clearly state in the body of your e-mail, your name and company.
Comments or additional information about the application: