Netscape Communicator 4.x prior to version 4.73 may return a JavaScript error, but the correct result. Click on OK to make the error message disappear.
Drylin® T and Drylin® N Builder
Use this form to determine the correct part number for your Drylin® T or Drylin® N linear guide systems:
Rail can be cut in increments of 1 mm.



Drylin® T Catalog / PDF Catalog
1. Select the desired rail size
Rail Size 15 mm Rail Size 20 mm Rail Size 25 mm Rail Size 30 mm
2. Enter the desired rail length, in mm
3. Enter the desired number of shuttles
4. Select the type of shuttle desired
Standard Locking Floating Horizontally Floating Vertically




Drylin® TK04
Catalog / PDF Catalog
A smaller, less expensive Drylin® T version; running clearance cannot be adjusted.
1. Select the desired rail size
Rail Size 9 mm Rail Size 12 mm Rail Size 15 mm
2. Enter the desired rail length, in mm
3. Enter the desired number of shuttles
4. Select the type of shuttle desired Standard




Drylin® N80
Catalog / PDF Catalog
1. Enter the desired rail length, in mm
2. Enter the desired number of shuttles
3. Select the type of shuttle desired
Standard




Drylin® N40
Catalog / PDF Catalog
1. Enter the desired rail length, in mm
2. Enter the desired number of shuttles
3. Select the type of shuttle desired
with mounting nuts




Drylin® N27
Catalog / PDF Catalog
1. Enter the desired rail length, in mm
2. Enter the desired number of shuttles
3. Select the type of shuttle desired
Standard with mounting nuts standard, Floating with mounting nuts, Floating
4. Select the type of rail desired
Standard, with mounting holes without mounting holes




Drylin® N17
Catalog / PDF Catalog
1. Enter the desired rail length, in mm
2. Enter the desired number of shuttles
3. Select the type of shuttle desired
Standard, with mounting nuts Floating, with mounting nuts




Drylin® W - 10 mm round bearing, double rail, with shuttles
Catalog / PDF Catalog
1. Select the desired rail size
Two-Sided Rail Width 40 mm Two-Sided Rail Width 80 mm
2. Enter the desired rail length, in mm
3. Enter the desired number of shuttles
4. Select the type of shuttle or glide element desired
100 mm long shuttle 150 mm long shuttle 200 mm long shuttle
Drylin® W - 10 mm round bearing, single-sided rail, with glide blocks
Catalog / PDF Catalog
1. Select the desired rail size
Single-Sided Rail
2. Enter the desired rail length, in mm




Drylin® W - 20 mm round bearing, double rail, with shuttles
Catalog / PDF Catalog
1. Select the desired rail size
Two-Sided Rail Width 80 mm
2. Enter the desired rail length, in mm
3. Enter the desired number of shuttles
4. Select the type of shuttle or glide element desired
150 mm long shuttle 200 mm long shuttle 250 mm long shuttle
igus® inc 1-800-521-2747 Fax: 401-438-7270 Webmaster@igus.com