Netscape Communicator 4.x prior to version 4.73 may return a JavaScript error, but the correct result. Click on OK to make the error message disappear.
QuadroSlide Part Number Configuration
Use this form to determine the correct part number for your QuadroSlide linear guide systems:
Shaft can be cut in increments of 1 mm.
Shaft is Igus AWM series hard-anodized aluminum shafting for optimal performance with Drylin R linear bearings.

QuadroSlide
1. Enter the length of the unit in mm
2. The length of the unit is based on Dimension
x1 x2
3. Select the desired shaft diameter
8 mm (Closed Bearing only) 12 mm 16 mm 20 mm 25 mm 30 mm 40 mm
4. Enter the desired number of shuttles
5. Enter the desired type of shuttle
Closed, Standard Bearings Open, Standard Bearings Closed, Self-Aligning Bearings Open, Self-Aligning Bearings
6. Select the desired mode of operation
Shuttle moves, shaft is stationary Shaft moves, shuttle is stationary
igus® inc 1-800-521-2747 Fax: 401-438-7270 Webmaster@igus.com