Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® T linear guide rail

Replace rolling with sliding motion and reduce friction, weight and maintenance significantly.  drylin® T linear rail assemblies are dimensionally interchangeable with recirculating ball bearings, allowing the easy switch to a maintenance-free technology based on self-lubricating, high-performance polymers.  The profile guide rails are made of lightweight aluminum and are hard-anodized for corrosion resistance.
Dimensionally interchangeable with recirculating ball bearings:

INA:  KUVE -B, KWVE-B, KWE-B KWSE / KUSE
BoschRexroth:  FNS, FLS, SNS, SLSS, NH, SL, FNN, SNN
THK:  SHS-C/LC, HSR-A/LA, HSR-B/LB/BM
Hiwin:  HGW-CC, QHW-CC, RGW-CC, RGW-HC
Rollon:  MRS, MRS-L
IKO:  MRS, MRS-L
PBC Linear:  MR07-0100-1, MR07-0150-1, MR09-0100-1, etc
Thomson:  RD10HL3000.000 Y=12.000 & CD10AAAH, etc

Customer Applications


Browse the Shop

Linear rails

linear rail
  • Robust and corrosion resistant
  • Rail length up to 4,000 mm
  • No cutting charge
Learn More
Browse the Shop

Guide Carriages

guide carriages
  • Manual clearance adjustment available
  • Automatic bearing clearance optional
  • Also available as low-profile option
Learn More
Browse the Shop

Complete Systems

complete system
  • Rail and guide carriage
  • Manual clamp optional
  • Also as low-profile model
Configure a Complete System
Browse the Shop

drylin® Linear Guides Configurator

Linear Guide Tool Configure your own custom linear bearing assembly in just a few steps with our free configurator tool!  Choose linear rails by design and required length, rail quantity and orientation, and define drive point, payload and accelaration of your application.  Once configured, you can calculate service life, view pricing, download CAD files or add to your shopping cart for purchase.
Use the Configurator

drylin® Linear Actuator Configurator

Linear Actuator tool Configure your own linear drive systems that fit in perfectly with your application! Choose drive type—motoric or manual, system alignment, and the basic and advanced parameters, including load, speed, acceleration, stroke length and duty cycle! Once configured, you can calculate service life, view pricing, and add to your shopping cart for purchase.
Use the Configurator

Request a free drylin® T sample

Drylin T Sample Order your required sample - Supplied in an installation size, length and with desired trolley suitable for you. We will provide you with samples for your machine free of charge. Simply select the sample in a few clicks and be happy to receive it in the mail after a few business days.
Request a Sample

Learn More About drylin® W Rails

drylin W CTA drylin® W linear rails are our largest rail variety, available in both single and double rail formats. Three rail shapes are also available: round, square and curved. Lengths between 100 and 4000mm can be purchased, with no additional rail cutting charge.
Learn More

Contact a linear bearings & slides expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements.  Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Contact an Expert


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302