igus Homepage > DryLin® product overview > DryLin® system comparison page
DryLin® Linear Range
System Comparison

Unlike older bearing technology, DryLin® linear bearings, guides, slides and slide tables are engineered to run dry. Without the need for messy lubricants or costly maintenance and downtime, expensive and cumbersome grease lines can be eliminated from a design entirely. Dirt, dust, and other abrasives will not be drawn into the bearing surface, making DryLin® ideal for aggressive environments, as well as for high moisture, wash-down and even underwater applications.
  
igus® performs over 2,500 test per year on hundreds of bearing materials specifically formulated for maintenance-free operation without lubrication. As a result of this testing, our iglide® J, J200 and T500 polymers have been determined as ideal materials for most DryLin® applications due to their excellent wear properties and low coefficients of friction.

Features:

  • Predictable long service life
  • Self-lubricating and maintenance-free
  • Dirt and dust resistant
  • Easily replaceable polymer liners
  • Support high static loads
  • Lightweight

 

  • Corrosion-resistant
  • Constant coefficient of friction
  • Withstand shocks and vibrations
  • Short strokes and high accelerations possible
  • Dimensionally interchangeable with recirculating ball bearing systems

 

 

  • Also available as pre-assembled systems!

    Ask us for more information:
    Call 888-803-1895 or e-mail sales@igus.com
Go to Online Catalog - click here        Tell us more about your application Request a catalog, sample or more information

DryLin T - more info DryLin® T
linear guides

DryLin® T guide rails are dimensionally interchangeable with traditional recirculating ball guides, but without the high costs and expensive maintenance. DryLin® T is offered in two series: Series TK01 allows the unique capability of adjusting the clearance to meet the needs of a particular application; Series TK04 is a miniature, non-adjustable version, designed for use in tight design constraints. Both systems utilize iglide® J glide strips that glide on a hard-anodized aluminum rail for reduced friction, low weight, and optimal lifetime.

Find out more

DryLin N - more info DryLin® N
low profile linear slides

The DryLin® N series offers extremely low profiles in several widths, and is therefore ideal in tight space constraints. Like all DryLin® products, the carriages glide smoothly on anodized aluminum rails without the need for messy lubricants - they are also available in preloaded versions for reduced running clearance. DryLin® N is a particularly low-cost alternative to miniature ball bearing systems, and is more precise and economical when compared to many custom-machined or simple plastic parts.

Find out more


DryLin W - more infoDryLin® W
modular linear guides

DryLin® W was developed to promote design flexibility and quick assembly, and is available in both single and double rail configurations, as well as, pre-mounted, bolt-on systems that eliminate the need for time-consuming shaft alignment and carriage assembly. Available as square or round rails, the system can efficiently compensate for misalignment and is suitable for high loads and easy installation. DryLin® W systems are available with our enhanced J200 liners, which reduce friction and optimize bearing life.

Find out more
Watch Flash animation!

PLUS! Driven assemblies - find out more

 

DryLin R - more infoDryLin® R - linear plain bearings
DryLin® S - shafting

DryLin® R is dimensionally interchangeable with linear ball bearings, but offers cleaner, more cost-effective results on a variety of shaft materials. The unique grooved design of the liner offers excellent precision and enhances its suitability for us in extremely wet and dirt environments - it is also easily replaceable. DryLin® R guides may use our T500 materials in high temperatures and/or applications requiring a high degree of chemical resistance. DryLin® S hard anodized aluminum shafting was specifically developed as the optimal partner for DryLin® R bearings, and increases lifetime up to 50% vs steel shafting when using iglide® J as a bearing material.

Find out more


DryLin W Adjustable - more infoNEW! DryLin® W Adjustable
linear guide

igus® now offers its DryLin® W linear guides with a manually adjustable clearance, thanks to a new ‘turn-to-fit’ hand clamp. In addition to an adjustable clearance, the new linear unit is completely lubrication-free and contaminant-resistant.

Read the press release
Watch Flash animation!


DryLin slide tables - more infoDryLin®
slide tables

DryLin® slide tables are maintenance-free and offered in both belt- and screw-drives for simple bolt-on assembly. Offering design flexibility and corrosion-resistance, they are also ideal as low cost solutions for reduced production and assembly time.

Find out more

 
webmaster@igus.com
Copyright© igus inc. All rights reserved.
 
igus® Inc. T: (800) 521-2747 F: (401) 438-7270 e-mail: sales@igus.com