igus Homepage > DryLin® product overview


DryLin® Linear Bearings and Guide Systems

Igubal® spherical bearings are a complete system of oil-free, self-aligning bearing elements—spherical, pillow block, rod end, flange and clip—aimed at simplifying the design responsibilities of any developer. Igubal® spherical bearings are a complete system of oil-free, self-aligning bearing elements—spherical, pillow block, rod end, flange and clip—aimed at simplifying the design responsibilities of any developer. Igubal® spherical bearings are a complete system of oil-free, self-aligning bearing elements—spherical, pillow block, rod end, flange and clip—aimed at simplifying the design responsibilities of any developer. Igubal® spherical bearings are a complete system of oil-free, self-aligning bearing elements—spherical, pillow block, rod end, flange and clip—aimed at simplifying the design responsibilities of any developer.
DryLin Overview Learn more about DryLin Order DryLin Search for DryLin R Product Highlights Technical Info

DryLin Overview
Click here for DryLin R 2D/3D CAD files!
Click here for DryLin linear slide table 2D/3D CAD files!

Drylin® linear bearings, guide tables and positioning tables are self-lubricating, maintenance-free plastic linear bearings and slides in inch and metric sizes, available from stock with no minimum order. In many applications, they are an ideal replacement for linear ball bearings.

Igus offers four styles of linear guide systems, including DryLin T, DryLin N, DryLin W and DryLin linear slide tables. DryLin T was developed for the most diverse, extreme environments. DryLin N posses an extremely small mounting height and width for those space-restricted hard to reach applications, while DryLin W has a very low clearance and is available in multiple rail configurations to provide more design options. In addition, igus offers DryLin R linear bearings, which compensate for misalignment errors and are a weight-saving alternative to ball bearings.

DryLin is a maintenance-free alternative to re-circulating ball bearings and cumbersome, expensive linear guides. With its self-lubricating, maintenance-free properties, DryLin is ideal for applications where contaminants are present, wash down/submerged environments or for short-stroke, high frequency motions. Visit the Application Corner for real-world application examples or browse igus’ online catalog of DryLin products. If a DryLin linear bearing is not on hand for your application, igus will custom tool a bearing to meet your specific needs.

Drylin linear bearings and guides are being used in applications and industries as diverse as:

  • boats;
  • packaging;
  • woodworking;
  • material handling;
  • welding fixtures;
  • medical/lab equipment;
  • pick-and-place robots; and
  • high-speed printers.


How can I learn more about DryLin?

  1. Expert Systemdetermine which DryLin linear bearing is right for your application with predictable lifespan and wear rates.
  2. DryLin W Expert Systemexclusively for DryLin W linear guide systems.
  3. "QuickSpec" RFQ—submit this quick and easy form to have a member of igus’ expert sales team contact you.
  4. Free .PDF files—download information all about DryLin linear bearings.
  5. Conversion formulas—for DryLin linear bearings.
  6. Quadroslide builder—use this tool to determine the part number for your system.

How do I order DryLin?

No matter how large or small the order, every customer receives the same level of customer service and commitment to quality when buying from igus. Standard items are available from stock and no minumum order is required.

To buy direct from igus:

  1. call (800) 521-2747 to speak with a customer service representative;
  2. fax a purchase order to (401) 438-7270; or
  3. send a purchase order via e-mail to sales@igus.com.

Search for a DryLin R part number to find 2D/3D CAD files and specs

Search for part number to get 2D/3D CAD file:
Part Number
then click on the appropriate buttons for CAD files, pricing, load calculations etc
 
Product Highlights
DryLin R linear plain bearings   All-polymer linear bearings
DryLin R linear plain bearings--fast and quiet. Ideal replacement for re-circulating ball bearings. Unlike ball bearings, contaminants cannot become hidden, which prevents failure. Cost-effective for light-duty applications.
 
more information more information

DryLin R liners   DryLin S
DryLin R liners can be pushed easily onto the shaft, enabling easy installation and reduced downtime. The actual "glide" surface of Drylin R linear bearings, these liners can be installed in any housing bore manufactured to igus specifications   DryLin S aluminum shafting is the perfect partner for igus' entire suite of plastic bearing elements. Easy to install, compensate for alignment errors and prevent edge loads.
 
more information   more information

DryLin T   DryLin TK-04
DryLin T linear guide system -- maintenance-free, adjustable and quiet.

Features t-rail design often found in roller-bearing linear guides. Drylin T has highest load capacity of all Drylin linear guides.

DryLin T miniature version.
Also features t-shaped rail, but is specifically used for light-load applications.
 
more information   more information

DryLin W   DryLin N
DryLin W -- harnessed DryLin system. Features integrated parallel rail system for high loads and ease of installation.

View Flash animation!
  DryLin N low-profile linear guide system. Features low profile, channel-type rail combined with a low-profile shuttle for compact designs. Drylin N is a very cost-effective solution for light-load linear travels.
more information   more information

QuardoSlide

  DryLin Slide Tables
Speak with an igus design technician about DryLin Quadroslides for your application. Preassembled slide units with DryLin R Linear bearings.   Read more Preassembled screw-driven slide tables.
more information   more information

Better bearings predictibility!
Calculate lifetime now

Click on the calculator to compute iglide bearing life expectancy online!

Click below to download!
Read the following
product brochures
to learn more about
iglide and where it
is being used:

ApplicationCorner/video_library.asp
Watch videos of igubal in action and learn about how
it can be used. Video Library
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
*Please note, the highlighted box to the left corresponds to the color of the catalog section.
Technical information about DryLin
Request a quote
  Design Guide:
Learn about the properties of DryLin linear bearings.
 
Drylin Linear Guide Systems
  Drylin® T Linear Guides Design Guide and Sizes
Drylin® W Linear Guides Design Guide and Sizes
Drylin® N Linear Guides Design Guide and Sizes
 
Drylin R
Drylin R, inch sizes
Drylin R, metric sizes
Drylin R, Japanese sizes
Drylin R tolerances
 
Drylin Slide Tables
Drylin HTS slide tables
 
Drylin S
Drylin aluminum and other shafting
 
DryLin Accessories
Drylin R accessories (blocks, pillow blocks, etc.)
   
webmaster@igus.com
Copyright© igus inc. All rights reserved.

igus® Inc. T: (800) 521-2747 F: (401) 438-7270 e-Mail: sales@igus.com