Drylin® N80: only 80 mm (3.15") wide, 12 mm (.48") tall including the shuttle!
Catalog / PDF Catalog
1. Enter the desired rail length, in mm
2. Enter the desired number of shuttles
3. Select the type of shuttle desired
Standard

Drylin® N40: only 40 mm (1.58") wide, 9.5 mm (.38") tall (plus mounting nuts), including the shuttle!
Catalog / PDF Catalog
1. Enter the desired rail length, in mm
2. Enter the desired number of shuttles
3. Select the type of shuttle desired
with mounting nuts

Drylin® N27 only 27 mm (1.07") wide, 9.5 mm (.38") tall (plus mounting nuts for NK02), including the shuttle!
Catalog / PDF Catalog
1. Enter the desired rail length, in mm
2. Enter the desired number of shuttles
3. Select the type of shuttle desired
Standard with mounting nuts standard, Floating with mounting nuts, Floating
4. Select the type of rail desired
Standard, with mounting holes without mounting holes

Drylin® N17 only 17 mm (.67") wide, 6 mm (.24") tall (plus mounting nuts), including the shuttle!
Catalog / PDF Catalog
1. Enter the desired rail length, in mm
2. Enter the desired number of shuttles
3. Select the type of shuttle desired
Standard, with mounting nuts Floating, with mounting nuts


igus® inc 1-800-521-2747Fax: 401-438-7270Webmaster@igus.com