Chainflex® and ReadyChain PDF Files
View or download Chainflex PDF catalog pages:

Request a quote
General
  Complete Chainflex catalog (10.7 MB)
Chainflex custom cables
RoHS information
 
Design Guide
  Chainflex overview and design guide
Electromagnetic properties
Load ratings
Stranding and conductor identification
Strain relief
Chemical resistance
Control Cables
  CF130 - PVC control, flame retardant
CF140 - PVC control, shielded, flame retardant
CF130US - PVC control, oil resistant, flame retardant
CF140US - PVC control, shielded, oil resistant, flame retardant
CF5 - PVC control, oil resistant, flame retardant
CF6 - PVC control, sheilded, oil resistant, flame retardant
CF170-D - PUR control, PVC-free, low temp
CF7 - PUR control, notch-proof
CF7-D - PUR control, conforms to DESINA standards
CF8 - PUR control, shielded, microbe-resistant
CF2 - PUR control, shielded, flame retardant
CF98 - TPE control, reduced bending radius
CF99 - TPE contol, sheilded, reduced bending radius
CF9 - TPE control, low temperature flexibility
CF10 - TPE control, shielded, UV resistant
CF9UL - TPE control, flame retardant, low temperature flexibility
CF10UL - TPE control, shielded, flame retardant, low temperature flexibility
 
Data Cables
  CF240 - PVC data, shielded, oil-resistant
CF211 data - PVC data, shielded, twisted pair
CF11 data - TPE data, shielded, PVC-free, halogen-free
CF12 - TPE data, double-shieldes, PVC-free, halogen-free
CFBUS - TPE bus, shieled, flame retardent
CF11-LC - TPE bus, low capacitance, shielded
CF11-LC-D - TPE bus, shielded, oil resistant
CF14US - PUR ethernet, shielded, UV resistant
CF14 - TPE ethernet, shielded, UV resistant
CF211 feedback - position feedback, shielded, twisted pair
CF11-D - position feedback, shielded, twisted pair
CFLG-6G - TPE fiber optic, metal free, low temperature
CFLG-2HG - fiber optic, metal free
CFLG-G - TPE fiber optic, with supply cores
CFLK - PUR polymer optic, oil resistant
CFKoax1 - TPE video coax, oil resistant, UV resistant
 
 
Servo Cables
  CF21 - PVC servo, shielded, designed for AC motors with VFD
CF27 - PVC servo, shielded premium, designed for AC motors with VFD
 
Power Cables
CF30 - PVC power, oil-resistant, flame retardant
CF31 - PVC power, shielded, oil resistant, flame retardant
CF34 - TPE power, UV-resistant, flame-retardant
CF35 - TPE power, shielded, oil resistant
CF300 - single conductor, TPE jacket, bio-oil-resistant
CFPE - single conductor, TPE jacket
CF310 - single conductor, TPE jacket, oil resistant
  CFCRANE - single conductor, for maximum voltage and output
  CFROBOT - single conductor, TPE jacket, torsion flexing, especially for robot and 3D motion
 
Pre-harnessed Cables for Drive Technology
  Harnessed to Siemens standard
Harnessed to Indramat standard
Harnessed to Fanuc standard
Harnessed to Allen Bradley® standard
CF-INI - sensor and actuator cable
Harnessed fiber optic cable
CAT5 networking cables - compatible with Ethernet
 
Protective Corrugated Tubing (PMA)
  PMA - hoses, connectors, system supporters, accessories
 
ReadyChain
  ReadyChain - a completely harnessed, out-of-the-box system
 
Pneumatic Hoses
  Chainflex Air - high-flex pneumatic hose
 
*Please note, the highlighted box to the left corresponds to the color of the catalog section.
 
webmaster@igus.com
Copyright© igus Inc. All rights reserved.
 
igus® Inc. T: (800) 521-2747 F: (401) 438-7270 e-Mail: sales@igus.com