Series E4/100: The Quiet Carrier
Quiet production machinery - a growing trend in machine design. igus® does its part by introducing a line a quiet cable carrier. Currently available in 4 heights, numerous widths and both as open chains and enclosed, snap-open tubes, more sizes will become available in the near future.
The following noise test was performed by TUV, a German test lab that sets standards for and evaluates industrial,
commerical and consumer products:
Noise measurements were taken on 3 locations along the travel of the chain, while the chain was running at the
top speed of 6.5 ft/sec. Measurements were taken about 3.25 ft away from the cable carrier.
|
![]() |
These quiet carriers are available from stock:
| Catalog | Series | Inner Height | Outer Height | Style | Snap-Open | Mechanism | Max Travel No Sag | Max Travel w/ Sag | Long Travel | Pitch | Max Travel Standing | Max Travel Hanging | Max Travel unsupp. on side | Max Travel unsupp. overhang | Rotary | Reversed Bend | Zig-Zag |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Web PDF | 220 Series 220 quiet chain | 1.1 in | 1.65 in | Chain | Both Radii | Removable Crossbars | 7.31 ft | 7 ft | 650 ft | 1.81 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 760 Tube R760 quiet tube | 1.1 in | 1.65 in | Tube | Both Radii | Removable Lids | 7.31 ft | 7 ft | 650 ft | 1.81 in | ft | ft | ft | ft | not possible | limited | limited |
| Web PDF | 280 Series 280 quiet chain | 1.26 in | 2.13 in | Chain | Both Radii | Removable Crossbars | 8.13 ft | 8.12 ft | 650 ft | 2.2 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 290 Series 290 quiet chain | 1.26 in | 2.13 in | Chain | Both Radii | Removable Crossbars | 8.13 ft | 8.12 ft | 650 ft | 2.2 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 770 Tube R770 quiet tube | 1.26 in | 2.13 in | Tube | Both Radii | Removable Lids | 8.13 ft | 8.12 ft | 650 ft | 2.2 in | ft | ft | ft | ft | not possible | limited | limited |
| Web PDF | 380 Series 380 quiet chain | 1.65 in | 2.52 in | Chain | Both Radii | Removable Crossbars | 10.56 ft | 10.5 ft | 1000 ft | 2.64 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 390 Series 390 quiet chain | 1.65 in | 2.52 in | Chain | Both Radii | Removable Crossbars | 10.56 ft | 10.5 ft | 1000 ft | 2.64 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 780 Tube R780 quiet tube | 1.65 in | 2.52 in | Tube | Both Radii | Removable Lids | 10.56 ft | 10.5 ft | 1000 ft | 2.64 in | ft | ft | ft | ft | not possible | limited | limited |
| Web PDF | 400 Series 400 quiet chain | 2.2 in | 3.3 in | Chain | Both Radii | Removable Crossbars | 14.63 ft | 15.25 ft | 1300 ft | 3.58 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 410 Series 410 quiet chain | 2.2 in | 3.3 in | Chain | Both Radii | Removable Crossbars | 14.63 ft | 15.25 ft | 1300 ft | 3.58 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 880 Tube R880 quiet tube | 2.2 in | 3.3 in | Tube | Both Radii | Removable Lids | 14.63 ft | 15.25 ft | 1300 ft | 3.58 in | ft | ft | ft | ft | not possible | limited | limited |
| Web PDF | 600 Series 600 large chain | 4.25 in | 5.51 in | Chain | Both Radii | Removable Crossbars | 22.75 ft | 22.75 ft | 1450 ft | 5.63 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 601 Series 601 large chain | 4.25 in | 5.51 in | Chain | Both Radii | Removable Crossbars | 22.75 ft | 22.75 ft | 1450 ft | 5.63 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 608 Tube R608 large tube | 4.25 in | 5.51 in | Tube | Both Radii | Removable Crossbars | 22.75 ft | 22.75 ft | 1450 ft | 5.63 in | ft | ft | ft | ft | not possible | limited | limited |
| Web PDF | 640 Series 640 large chain, less expensive | 4.41 in | 5.51 in | Chain | Both Radii | Removable Crossbars | 22.75 ft | 22.75 ft | 1450 ft | 5.63 in | ft | ft | ft | ft | possible | possible | possible |