Energy Chain Systems®
Igus E-chain plastic cable carrier system to guide and protect moving cables and hoses on automated machinery.  Used for short and long travels.  Many accessory components.  Available from stock with no minimum order. Proven performance in many applications. Igus E-chain plastic cable carrier system to guide and protect moving cables and hoses on automated machinery.  Used for short and long travels.  Many accessory components.  Available from stock with no minimum order. Proven performance in many applications. Igus E-chain plastic cable carrier system to guide and protect moving cables and hoses on automated machinery.  Used for short and long travels.  Many accessory components.  Available from stock with no minimum order. Proven performance in many applications. Igus E-chain plastic cable carrier system to guide and protect moving cables and hoses on automated machinery.  Used for short and long travels.  Many accessory components.  Available from stock with no minimum order. Proven performance in many applications.
E-Chain Overview Learn more about E-Chain Order E-Chain Search for E-Chain Product Highlights
 

Energy Chain Overview
 

Igus® E-Chain® plastic cable carrier systems guide and protect moving cables and hoses on automated machinery. They are suitable for short-stroke, high cycle motions as well as travels of 500 feet. Many accessory components allow for customized layouts with off-the-shelf components. Available from stock with no minimum order. Proven performance in a multitude of applications such as medical lab equipment, extendable trailers and telehandlers, packaging machinery, machine tools and custom machines. Visit the video library for application and installation videos.

Igus Inc. has more than 30 years of experience in providing customers with cable management solutions for all types of moving applications from the everyday to the most complex. Energy Chain® cable carriers are designed to house, protect and extend the service life of moving cables and hoses on automated machinery. Energy Chain is a lightweight, maintenance-free plastic design that prevents cables from breaking, corkscrewing or tangling.

Igus delivers Energy Chains in all shapes and sizes for industries ranging from manufacturing to farming to medical. Numerous accessories and features also are available, including mounting brackets, integrated strain relief, guide troughs for long travel lengths and AUTOGLIDE, an alternative to using a guide trough. Energy Chains are the perfect partner for igus’ comprehensive line of Chainflex continuous-flex cables and are available in a plethora of styles, sizes and price/performance ranges.

E-Chain is available from stock with no minimum order.

Additional features of Energy Chain include:

  • low noise;low vibration;multi-axis movement;dust- and dirt-deflection;ability to handle high loads; chemical-, water- and temperature-resistance; and
  • protection from debris such as woodchips or metal shavings.


How can I learn more about Energy Chain?

  1. E-Chain Selector or E-Chain Helper—use these tools to determine which Energy Chain is right for your application.
  2. Search for Energy Chain and Chainflex by part number.
  3. "QuickSpec" RFQ—submit this quick and easy form to have a member of igus’ expert sales team contact you.
  4. The Application Corner—read real-world application examples about customers using Energy Chain.
  5. PDF files—download and read PDF files about Energy Chain.


How do I order Energy Chain?

No matter how large or small the order, every customer receives the same level of customer service and commitment to quality when buying from igus. Standard items are available from stock and no minumum order is required.

To buy direct from igus:

  1. call (800) 521-2747 to speak with a customer service representative;
  2. fax a purchase order to (401) 438-7270; or
  3. send a purchase order via e-mail to sales@igus.com.


Search for an Energy Chain part number to find 2D/3D CAD files and specs

Part Number
Exact Match
Closest Match


Product Highlights
System E4/100The Quiet Cable Carrier Triflex® R
System E4/100 carriers reduce noise generation by 50 percent. Up to 12dB quieter than other cable carriers   Triflex R is designed for use on automated robots and employs a pioneering ball-and-socket style design. Long-life, modular energy supply for multi-axis movement
more information more information

LeviChain Zipper Chain
LeviChain is the only cable carrier with attracting magnets available on the market today.
E-Chain suspended in a magnetic force field for minimal abrasion, wear and noise
  Pull back the Zipper chain’s interconnected lids to open.Zipper-like design allows for easy opening and closing of lids
more information more information

EZ Chain Tubes
With the E-Z chain split crossbar, just press the conduits in. Fast "push-through" cable assembly without opening and closing lids  
Energy Tubes are a low-cost, lightweight solution ideal for machine tool applications or other applications where things such as wood chips, metal shavings, dirt or dust are prevalent.High-temperature Energy Tubes for extreme conditions reaching 1,500° F
more information more information

Class 1 Cleanroom Approved! Rol-E-Chain
Energy Chains meet Class 1 clean room limitations as set forth by Federal Standard 209E. Intensive laboratory tests performed by an independent engineering lab corroborate this finding. Energy Chains that function within the strictest contamination tolerances   Available as a ready-to-install system.Cuts power required to move carrier by 75%, making it ideal for heavy fill weights and long travels
more information more information

Click below to download!
Read the following product brochures to learn more about Energy Chain and where it is being used:


Watch videos of Energy Chain in action and learn about how it can be used. Video Library
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

*Please note, the highlighted box to the left corresponds to the color of the catalog section.
Technical information about Energy Chains

  Energy Chain Terminology:
Frequently used Energy Chain terms and formulas
Chemical Resistance Information:
For Energy Chains
UL Flammability Rating Information:
For Energy Chains
Calculation of Chain Length:
Easily caculate the length of an Energy Chain for a specific application
Cable and Hose Considerations:
Learn general rules for installing and maintaining cables and hoses in Energy Chains
 
Learn about the different styles of Energy Chains
  Classic Carriers:
Energy Chains from the past, for the customers of today
 

EZ Chain:
Economical cable carrier featuring fast cable installation without opening or closing lids
View catalog page

 

Zipper Chain:
Zipper-like design for quick opening or closing of lids

 

System E2 Energy Tube/Series R:
Fully enclosed cable carrier for protection against hot chips and debris
View catalog page
System E2 Energy Tube/Series R100:
Low-cost snap-open tubes for short travels
View catalog page
  System E4/4:
The strongest Energy Chain System
System E4/100:
Reduced noise Energy Chain for high speed and long travel
  System E6:
Strong, low vibration and extremely quiet operation all in one
View catalog page
  Triflex R:
Multi-axis, modular cable carrier
TwisterChain:
Energy Chain for rotary applications
 
Learn about the different sizes of Energy Chains
  System E2 micro:
Extremely small cable carrier with snap-open crossbars
View catalog page
  System E2 mini:
Small, easy-to-install cable carrier with a long service life
View catalog page
  E-Chain E2 medium:
Easy-to-install cable carrier with a number of connection options
View catalog page
  System E4 Mammoth:
One of the largest cable carriers in the world, this Energy Chain houses cables up to 7.4"
View catalog page
System E4 lite:
Lower-cost Energy Chain with maximum interior space
View catalog page
System E4 ultra light:
Lower-cost Energy Chain for short travel applications
View catalog page
 
Learn about the different features of Energy Chains
  Rol-E-Chain:
Integrated rollers allow for very long travels and/or very high cable weights
AUTO-GLIDE:
Eliminates the need for a guide trough in applications with extremely long travel
Universal Energy Chains:
The most widely used Energy Chains by size
   
Learn about the perfect partners for Energy Chains
  Chainflex continuous-flex cables:
High-flex cable for use in Energy Chain Systems
 
Also available from igus
  PMA flexible corrugated tubing and accessories:
Protective tubing for moving and stationary cables on machinery
View catalog page
 
webmaster@igus.com
Copyright© igus Inc. All rights reserved.

igus® Inc. T: (800) 521-2747 F: (401) 438-7270 e-Mail: sales@igus.com