igusigus-icon-cart(0)

Series 10

<p>Energy chain 10 series</p>
igus-icon-lupe
10.5.028.0 technical drawing
igus-icon-lupe
10.5.028.0 technical drawing
igus-icon-lupe
10.5.028.0 technical drawing
igus-icon-lupe
1 of 4
<p>Energy chain 10 series</p>
Series 10
Series 10
Series 10
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
18 mm
Max. cable diameter
Max. cable diameter
16 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
63 mm
Bending radius [R]
Bending radius [R]
28 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h