Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® X6, sleeve bearing, mm

  • Runs up to six times longer than iglide® T500
  • Long term service temperature up to +482 °F
  • Up to 50 % better press fit than iglide® T500
  • High compressive strength
Product description
iglide® X6| Runs up to six times longer than iglide® T500
 
  • Long term service temperature up to +482 °F
  • Up to 50 % better press fit than iglide® T500
  • High compressive strength
  • Excellent chemical resistance
  • PTFE-free
  • Dry-running and maintenance-free
  • Standard range from stock
Due to nano-technology, iglide® X6 shows up to six times better performance than iglide® T500 in many oscillating and rotating applications – even at temperatures over +212 °F.
 
Typical application areas

Hydraulics & pneumatics
Glass manufacturing and processing
Food production and packaging
Machine tools
Textile manufacturing

You will find plenty of additional application areas at our Browse all Industries
 
 
When to use it?
  • If temperatures are higher than +302 °F
  • When the wear performance of iglide® T500 in oscillation and rotation is not sufficient
  • If the press-fit should be improved over iglide® T500
  • If high media resistance is required
  • If you need a bearing which is free of PTFE
When not to use?
  • When you need a cost-effective universal bearing
  • If you need a bearing for underwater use
  • When a wear resistant high temperature bearing for linear movements is needed

 
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH