|
igubal Clevis Joints and Connecting Rods |
|
![]() |
![]() |
![]() |
All Dimensions are in inches. All sizes are nominal.
d1 = ID of bore to hold connecting rod
a1, a2 = overall width
l1 = overall height
l2 = height from base to center bore
l3 = height of stem
Web Catalog
|
PDF Catalog
| Part right thread |
RFQ | CAD | Part left thread |
RFQ | CAD | d1 | g | a1, a2 | b1, b2 | d2 thread |
d3 | l1 | l2 | l3 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.1875 | 0.394 | 0.394 | 0.197 | 10-32 | 0.354 | 1.024 | 0.787 | 0.295 | ||||||
| 0.25 | 0.472 | 0.472 | 0.250 | 1/4-28 | 0.394 | 1.205 | 0.945 | 0.354 | ||||||
| 0.3125 | 0.630 | 0.630 | 0.315 | 5/16-24 | 0.551 | 1.638 | 1.260 | 0.472 | ||||||
| 0.375 | 0.787 | 0.787 | 0.394 | 3/8-24 | 0.709 | 2.020 | 1.575 | 0.591 | ||||||
| 0.4375 | 0.945 | 0.945 | 0.472 | 7/16-20 | 0.787 | 2.413 | 1.890 | 0.709 | ||||||
| 0.500 | 1.102 | 1.063 | 0.551 | M1/2-20 | 0.945 | 2.807 | 2.205 | 0.886 |
Complete with Pin and Snap Ring (to secure Pin in bore)
Web Catalog
|
PDF Catalog
| Part right thread |
RFQ | CAD | Part left thread |
RFQ | CAD | d1 | g | a1, a2 | b1, b2 | d2 thread |
d3 | l1 | l2 | l3 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.1875 | 0.394 | 0.394 | 0.197 | 10-32 | 0.354 | 1.024 | 0.787 | 0.295 | ||||||
| 0.25 | 0.472 | 0.472 | 0.250 | 1/4-28 | 0.394 | 1.205 | 0.945 | 0.354 | ||||||
| 0.3125 | 0.630 | 0.630 | 0.315 | 5/16-24 | 0.551 | 1.638 | 1.260 | 0.472 | ||||||
| 0.375 | 0.787 | 0.787 | 0.394 | 3/8-24 | 0.709 | 2.020 | 1.575 | 0.591 | ||||||
| 0.4375 | 0.945 | 0.945 | 0.472 | 7/16-20 | 0.787 | 2.413 | 1.890 | 0.709 | ||||||
| 0.500 | 1.102 | 1.063 | 0.551 | M1/2-20 | 0.945 | 2.807 | 2.205 | 0.886 |
| Information Request, E-Mail - | Home |