Igubal Clevis Joint and Connecting Rod


IguBal Clevis Joints and Connecting Rods are all-polymer products. Ideal for outdoor, washdown or other corrosion exposed application, they offer these benefits:
  • oil-free, self-lubricating
  • maintenance free
  • high wear resistance
  • high temperature resistance
  • high shock absorption
  • corrsion resistant
  • good chemical resistance
  • non-conductive



Clevis Joint

All Dimensions are in millimeters. All sizes are nominal. Please inquire for inch sizes.
d1 = ID of bore to hold connecting rod
a1, a2 = overall width
l1 = overall height
l2 = height from base to center bore
l3 = height of stem

Web Catalog | PDF Catalog
Part
right thread     
RFQ CAD Part
left thread      
RFQ CAD d1 g a1, a2 b1, b2 d2
thread
d3 f l1 l2 l3
GERM-05 M5
GELM-05 M5
5 12 12 6 M05 10 0.5 30.6 24 9
GERM-06
GELM-06
6 12 12 6 M06 10 0.5 30.6 24 9
GERM-08
GELM-08
8 16 16 8 M08 14 0.5 41.6 32 12
GERM-10
GELM-10
10 20 20 10 M10 18 0.5 51.3 40 15
GERM-10 F
GELM-10 F
10 20 20 10 M10x1.5 18 0.5 51.3 40 15
GERM-12
GELM-12
12 24 24 12 M12 20 0.5 61.3 48 18
GERM-012 F
GELM-12 F
12 24 24 12 M12x1.25 20 0.5 61.3 48 18
GERM-14
GELM-14
14 27 27 14 M14 24 0.5 71.3 56 22.5
GERM-15
GELM-15
15 27 27 14 M14 24 0.5 71.3 56 22.5
GERM-16
GELM-16
16 32 32 16 M16 26 1 81.9 64 24
GERM-16 F
GELM-16 F
16 32 32 16 M16x1.5 26 1 81.9 64 24


Complete with Pin and Snap Ring (to secure Pin in bore)
Web Catalog | PDF Catalog
Part
right thread     
RFQ CAD Part
left thread      
RFQ CAD d1 g a1, a2 b1, b2 d2
thread
d3 f l1 l2 l3
GERMK-05 M5
GELMK-05 M5
5 12 12 6 M05 10 0.5 30.6 24 9
GERMK-06
GELMK-06
6 12 12 6 M06 10 0.5 30.6 24 9
GERMK-08
GELMK-08
8 16 16 8 M08 14 0.5 41.6 32 12
GERMK-10
GELMK-10
10 20 20 10 M10 18 0.5 51.3 40 15
GERMK-10 F
GELMK-10 F
10 20 20 10 M10x1.5 18 0.5 51.3 40 15
GERMK-12
GELMK-012
12 24 24 12 M12 20 0.5 61.3 48 18
GERMK-12 F
GELMK-12 F
12 24 24 12 M12x1.25 20 0.5 61.3 48 18
GERMK-14
GELMK-14
14 27 27 14 M14 24 0.5 71.3 56 22.5
GERMK-15
GELMK-15
15 27 27 14 M14 24 0.5 71.3 56 22.5
GERMK-16
GELMK-16
16 32 32 16 M16 26 1 81.9 64 24
GERMK-16 F
GELMK-16 F
16 32 32 16 M16x1.5 26 1 81.9 64 24

Request Catalog
IguBal Design Guide

igus, inc
E. Providence, RI 1-888-803-1895 Fax 401-438-7680   webmaster@igus.com

Information Request, E-Mail - Home