Home > iglide® product overview |
||||
| iglide® Bearings | ||||
|
||||
iglide Overview |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Iglide® self-lubricating, maintenance-free plastic sleeve, flange, thrust and clip bearings used in place of sinter bronze or steel-backed, PTFE-coated bushings provide longer life for your bearing application. Iglide bearings come in different materials suited for different applications in all fields of industry. Watch the videos or visit the Application Corner for real-world application examples. Iglide bearings are available in inch and metric sizes, from stock with no minimum order. Igus offers an extensive line of more than 8,000 imperial and metric bearing sizes from stock, available for next day delivery. From severe temperatures, to contamination to underwater applications, there is an iglide bearing to meet almost every occasion. If an iglide bearing is not on hand for your application, igus will custom tool a bearing to meet your specific needs. Additional features of iglide include:
How can I learn more about iglide?
How do I order iglide? No matter how large or small the order, every customer receives the same level of customer service and commitment to quality when buying from igus. Standard items are available from stock and no minumum order is required. To buy direct from igus:
Search igus' extensive database backed by thousands of tests—not just theory—to ensure you find the right iglide bearing for your application.
|
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| *Please note, the highlighted box to the left corresponds to the color of the catalog section. | ||||
| Technical information about iglide | ||||
| Material Specs and Sizes: Download .PDF files with specs and sizes of iglide bearings |
||||
| Plastic vs. Bronze The many reasons to replace sintered-bronze bushings with plastic bearings |
||||
| Design Guide: Learn about the properties of iglide bearings including tempurature resistances, best shaft materials, wear rates, coefficients of friction and chemical resistance, just to name a few |
||||
| Choosing the perfect iglide plastic bearing | |||
iglide Bearings for Everyday Applications |
|||
|
|
||
Features:
|
Properties:
|
||
|
Features:
|
Properties:
|
|
|
Features:
|
Properties:
|
|
iglide Bearings for Demanding Applications The following iglide bearings have a low coefficient of friction, low moisture absorption and are ideal for medium to high load applications. They also are highly wear resistant and because all iglide bearings are composed of high-performance plastics, they will never corrode or require maintenance. Industries: |
|||
|
|
||
|
Features:
|
Properties:
|
|
|
Features:
|
Properties:
|
|
|
Features:
|
Properties:
|
|
|
Features:
|
Properties:
|
|
|
Features:
|
Properties:
|
|
iglide Bearings for Complex Mechanical Applications The following iglide bearings are chemical- and corrosion-resistant and replace both metal-backed teflon bearings and costly fiber-wound bearings. They possess high-load and vibration-dampening capabilities, as well as the ability to operate in soaring temperatures. Industries: |
|||
|
|
||
|
Features:
|
Properties:
|
|
|
Features:
|
Properties:
|
|
iglide Bearings for FDA Applications The following iglide bearing can come into direct contact with both food and pharmaceuticals, as it is approved by the Food and Drug Administration (FDA). It is an ideal replacement for metal-backed teflon bearings, nylon/glass composition bearings and/or bronze bearings. It also ideal for applications with high surface speeds. Industries: |
|||
|
|
||
|
Features:
|
Properties:
|
|
webmaster@igus.com Copyright© igus inc. All rights reserved. |
|||
igus® Inc. T: (800) 521-2747 F: (401) 438-7270 e-Mail: sales@igus.com