Drylin® Selector

Use RFQ to submit a Request for Quotation or sample request via this website.
Drylin® R Liner only, inch, for standard (closed) bearings
all dimensions are in inches

Click here for housing bore information
Part RFQ CAD ID ID Tolerance d2 b1 r
-0.004 / -.0008
t
-0.004
z
-0.020
JUI-01-06
Catalog: Material
Catalog: Part
PDF Catalog
.375 0.0016-0.0024 0.4684 0.846 0.1250 .0866 0.0311
JUI-01-08
Catalog: Material
Catalog: Part
PDF Catalog
.5 0.0016-0.0024 0.5934 1.220 0.1250 .1024 0.0391
JUI-01-10
Catalog: Material
Catalog: Part
PDF Catalog
.625 0.0016-0.0024 0.7184 1.460 0.1406 .1181 0.0391
JUI-01-12
Catalog: Material
Catalog: Part
PDF Catalog
.75 0.0016-0.0024 0.8747 1.545 0.1875 .1339 0.0391
JUI-01-16
Catalog: Material
Catalog: Part
PDF Catalog
1 0.0016-0.0024 1.1247 2.205 0.1875 .1496 0.0391
JUI-01-20
Catalog: Material
Catalog: Part
PDF Catalog
1.25 0.0020-0.0032 1.4058 2.573 0.1875 .1496 0.0391
JUI-01-24
Catalog: Material
Catalog: Part
PDF Catalog
1.5 0.0020-0.0032 1.6558 2.953 0.2500 .1811 0.0625
JUI-01-32
Catalog: Material
Catalog: Part
PDF Catalog
2 0.0024-0.0040 2.1871 3.937 0.2813 .2280 0.0625
JUI-20-06
Catalog: Material
Catalog: Part
PDF Catalog
.375 0.0008 - 0.0012 0.4684 0.846 0.1250 .0866 0.0311
JUI-20-08
Catalog: Material
Catalog: Part
PDF Catalog
.5 0.0008 - 0.0012 0.5934 1.220 0.1250 .1024 0.0391
JUI-20-10
Catalog: Material
Catalog: Part
PDF Catalog
.625 0.0008 - 0.0012 0.7184 1.460 0.1406 .1181 0.0391
JUI-20-12
Catalog: Material
Catalog: Part
PDF Catalog
.75 0.0008 - 0.0012 0.8747 1.545 0.1875 .1339 0.0391
JUI-20-16
Catalog: Material
Catalog: Part
PDF Catalog
1 0.0008 - 0.0012 1.1247 2.205 0.1875 .1496 0.0391
JUI-20-20
Catalog: Material
Catalog: Part
PDF Catalog
1.25 0.0010 - 0.0016 1.4058 2.573 0.1875 .1496 0.0391
JUI-20-24
Catalog: Material
Catalog: Part
PDF Catalog
1.5 0.0010 - 0.0016 1.6558 2.953 0.2500 .1811 0.0625
JUI-20-32
Catalog: Material
Catalog: Part
PDF Catalog
2 0.0012 - 0.0020 2.1871 3.937 0.2813 .2280 0.0625