Drylin® Selector

Use RFQ to submit a Request for Quotation or sample request via this website.
Drylin® R Liner only, inch, for open bearings
all dimensions are in inches

Click here for housing bore information
Part RFQ CAD ID ID Tolerance d2 b1 W r
-0.004 / -.0008
t
-0.004
z
-0.020
JUIO-01-06
Catalog: Material
Catalog: Part
PDF Catalog
.375 0.0016-0.0024 0.4684 0.846 0.250 0.1250 0.0311 0.0866
JUIO-01-08
Catalog: Material
Catalog: Part
PDF Catalog
.5 0.0016-0.0024 0.5934 1.220 0.394 0.1250 0.0391 0.1024
JUIO-01-10
Catalog: Material
Catalog: Part
PDF Catalog
.625 0.0016-0.0024 0.7184 1.460 0.433 0.1406 0.0391 0.1181
JUIO-01-12
Catalog: Material
Catalog: Part
PDF Catalog
.75 0.0016-0.0024 0.8747 1.575 0.492 0.1875 0.0391 0.1339
JUIO-01-16
Catalog: Material
Catalog: Part
PDF Catalog
1 0.0016-0.0024 1.1247 2.205 0.630 0.1875 0.0391 0.1496
JUIO-01-20
Catalog: Material
Catalog: Part
PDF Catalog
1.25 0.0020-0.0032 1.4058 2.573 0.709 0.1875 0.0391 0.1496
JUIO-01-24
Catalog: Material
Catalog: Part
PDF Catalog
1.5 0.0020-0.0032 1.6558 2.953 0.866 0.2500 0.0625 0.1811
JUIO-01-32
Catalog: Material
Catalog: Part
PDF Catalog
2 0.0024-0.0040 2.1871 3.937 1.181 0.2813 0.0625 0.2280
JUIO-20-06
Catalog: Material
Catalog: Part
PDF Catalog
.375 0.0008 - 0.0012 0.4684 0.846 0.250 0.1250 0.0311 0.0866
JUIO-20-08
Catalog: Material
Catalog: Part
PDF Catalog
.5 0.0008 - 0.0012 0.5934 1.220 0.394 0.1250 0.0391 0.1024
JUIO-20-10
Catalog: Material
Catalog: Part
PDF Catalog
.625 0.0008 - 0.0012 0.7184 1.460 0.433 0.1406 0.0391 0.1181
JUIO-20-12
Catalog: Material
Catalog: Part
PDF Catalog
.75 0.0008 - 0.0012 0.8747 1.575 0.492 0.1875 0.0391 0.1339
JUIO-20-16
Catalog: Material
Catalog: Part
PDF Catalog
1 0.0008 - 0.0012 1.1247 2.205 0.630 0.1875 0.0391 0.1496
JUIO-20-20
Catalog: Material
Catalog: Part
PDF Catalog
1.25 0.0010 - 0.0016 1.4058 2.573 0.709 0.1875 0.0391 0.1496
JUIO-20-24
Catalog: Material
Catalog: Part
PDF Catalog
1.5 0.0010 - 0.0016 1.6558 2.953 0.866 0.2500 0.0625 0.1811
JUIO-20-32
Catalog: Material
Catalog: Part
PDF Catalog
2 0.0012 - 0.0020 2.1871 3.937 1.181 0.2813 0.0625 0.2280