Drylin® Selector

Use RFQ to submit a Request for Quotation or sample request via this website.
Drylin® R Liner only, metric, for standard (closed) bearings
all dimensions are in millimeters

Click here for housing bore information
Part RFQ CAD ID ID Tolerance d2 b1 r
-0.1 / -.02
t
-0.1
z
-0.5
JUM-01-10
Catalog: Material
Catalog: Part
PDF Catalog
10 0.03-0.070 12 29 3.0 0.8 2.5
JUM-01-12
Catalog: Material
Catalog: Part
PDF Catalog
12 0.03-0.070 14 31 3.0 0.8 3.0
JUM-01-16
Catalog: Material
Catalog: Part
PDF Catalog
16 0.03-0.070 18 35 3.5 0.8 3.5
JUM-01-20
Catalog: Material
Catalog: Part
PDF Catalog
20 0.03-0.070 23 44 5.0 0.8 3.5
JUM-01-25
Catalog: Material
Catalog: Part
PDF Catalog
25 0.03-0.070 28 57 5.0 0.8 4.0
JUM-01-30
Catalog: Material
Catalog: Part
PDF Catalog
30 0.04-0.085 34 67 5.0 0.8 4.0
JUM-01-40
Catalog: Material
Catalog: Part
PDF Catalog
40 0.04-0.085 44 79 6.0 1.3 5.0
JUM-01-50
Catalog: Material
Catalog: Part
PDF Catalog
50 0.05-0.100 55 99 7.0 1.3 6.0
JUM-02-10
Catalog: Material
Catalog: Part
PDF Catalog
10 0.03-0.070 12 25 3.0 0.8 2.5
JUM-02-12
Catalog: Material
Catalog: Part
PDF Catalog
12 0.03-0.070 14 27 3.0 0.8 3.0
JUM-02-16
Catalog: Material
Catalog: Part
PDF Catalog
16 0.03-0.070 18 29 3.5 0.8 3.5
JUM-02-20
Catalog: Material
Catalog: Part
PDF Catalog
20 0.03-0.070 23 29 5.0 0.8 3.5
JUM-02-25
Catalog: Material
Catalog: Part
PDF Catalog
25 0.03-0.070 28 39 5.0 0.8 4.0
JUM-02-30
Catalog: Material
Catalog: Part
PDF Catalog
30 0.04-0.085 34 49 5.0 0.8 4.0
JUM-02-40
Catalog: Material
Catalog: Part
PDF Catalog
40 0.04-0.085 44 59 6.0 1.3 5.0
JUM-02-50
Catalog: Material
Catalog: Part
PDF Catalog
50 0.05-0.100 55 69 7.0 1.3 6.0
JUM-20-10
Catalog: Material
Catalog: Part
PDF Catalog
10 0.015 - 0.0350 12 29 3.0 0.8 2.5
JUM-20-12
Catalog: Material
Catalog: Part
PDF Catalog
12 0.015 - 0.0350 14 31 3.0 0.8 3.0
JUM-20-16
Catalog: Material
Catalog: Part
PDF Catalog
16 0.015 - 0.0350 18 35 3.5 0.8 3.5
JUM-20-20
Catalog: Material
Catalog: Part
PDF Catalog
20 0.015 - 0.0350 23 44 5.0 0.8 3.5
JUM-20-25
Catalog: Material
Catalog: Part
PDF Catalog
25 0.015 - 0.0350 28 57 5.0 0.8 4.0
JUM-20-30
Catalog: Material
Catalog: Part
PDF Catalog
30 0.020 - 0.0425 34 67 5.0 0.8 4.0
JUM-20-40
Catalog: Material
Catalog: Part
PDF Catalog
40 0.020 - 0.0425 44 79 6.0 1.3 5.0
JUM-20-50
Catalog: Material
Catalog: Part
PDF Catalog
50 0.025 - 0.0500 55 99 7.0 1.3 6.0
JUM-22-10
Catalog: Material
Catalog: Part
PDF Catalog
10 0.015 - 0.0350 12 25 3.0 0.8 2.5
JUM-22-12
Catalog: Material
Catalog: Part
PDF Catalog
12 0.015 - 0.0350 14 27 3.0 0.8 3.0
JUM-22-16
Catalog: Material
Catalog: Part
PDF Catalog
16 0.015 - 0.0350 18 29 3.5 0.8 3.5
JUM-22-20
Catalog: Material
Catalog: Part
PDF Catalog
20 0.015 - 0.0350 23 29 5.0 0.8 3.5
JUM-22-25
Catalog: Material
Catalog: Part
PDF Catalog
25 0.015 - 0.0350 28 39 5.0 0.8 4.0
JUM-22-30
Catalog: Material
Catalog: Part
PDF Catalog
30 0.020 - 0.0425 34 49 5.0 0.8 4.0
JUM-22-40
Catalog: Material
Catalog: Part
PDF Catalog
40 0.020 - 0.0425 44 59 6.0 1.3 5.0
JUM-22-50
Catalog: Material
Catalog: Part
PDF Catalog
50 0.025 - 0.050 55 69 7.0 1.3 6.0