| Part | RFQ | CAD | ID | ID Tolerance | H +0.01 / -0.014 |
H1 | A | M | E +-0.15 |
E1 +-0.15 |
S | S1 | S2 | Sb | N1 | N2 | (r) over W |
L |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 12 | 0.030-0.088 | 18 | 28 | 43 | 21.5 | 32 | 23 | 8.0 | M5 | 4.3 | 16.5 | 11 | 10.2 | 78° | 39 | |||
| 12 | 0.030-0.088 | 18 | 28 | 43 | 21.5 | 32 | 23 | 8.0 | M5 | 4.3 | 16.5 | 11 | 10.2 | 78° | 39 | |||
| 16 | 0.030-0.088 | 22 | 35 | 53 | 26.5 | 40 | 26 | 10.0 | M6 | 5.3 | 21 | 13 | 11.6 | 78° | 43 | |||
| 16 | 0.030-0.088 | 22 | 35 | 53 | 26.5 | 40 | 26 | 10.0 | M6 | 5.3 | 21 | 13 | 11.6 | 78° | 43 | |||
| 20 | 0.030-0.091 | 25 | 42 | 60 | 30.0 | 45 | 32 | 11.0 | M8 | 6.6 | 24 | 18 | 12 | 60° | 54 | |||
| 20 | 0.030-0.091 | 25 | 42 | 60 | 30.0 | 45 | 32 | 11.0 | M8 | 6.6 | 24 | 18 | 12 | 60° | 54 | |||
| 25 | 0.030-0.091 | 30 | 51 | 78 | 39.0 | 60 | 40 | 15.0 | M10 | 8.4 | 29 | 22 | 14.5 | 60° | 67 | |||
| 25 | 0.030-0.091 | 30 | 51 | 78 | 39.0 | 60 | 40 | 15.0 | M10 | 8.4 | 29 | 22 | 14.5 | 60° | 67 | |||
| 30 | 0.040-0.110 | 35 | 60 | 87 | 43.5 | 68 | 45 | 15.0 | M10 | 8.4 | 34 | 22 | 16.6 | 57° | 79 | |||
| 30 | 0.040-0.110 | 35 | 60 | 87 | 43.5 | 68 | 45 | 15.0 | M10 | 8.4 | 34 | 22 | 16.6 | 57° | 79 | |||
| 40 | 0.040-0.115 | 45 | 77 | 108 | 54.0 | 86 | 58 | 18.0 | M12 | 10.5 | 44 | 26 | 21 | 56° | 91 | |||
| 40 | 0.040-0.115 | 45 | 77 | 108 | 54.0 | 86 | 58 | 18.0 | M12 | 10.5 | 44 | 26 | 21 | 56° | 91 | |||
| 50 | 0.050-0.130 | 50 | 88 | 132 | 66.0 | 108 | 50 | 20.0 | M16 | 13.5 | 49 | 34 | 25.5 | 54° | 113 | |||
| 50 | 0.050-0.130 | 50 | 88 | 132 | 66.0 | 108 | 50 | 20.0 | M16 | 13.5 | 49 | 34 | 25.5 | 54° | 113 |