Drylin® Selector

Use RFQ to submit a Request for Quotation or sample request via this website.
Drylin® R pillow block with liner, metric, closed
all dimensions are in millimeters

Part RFQ CAD ID ID Tolerance H
+0.01 / -0.014
H1 A M E
+-0.15
E2
+-0.15
S S1 S2 N1 N2 L
RJUM-06-12
Catalog: Material
Catalog: Part
PDF Catalog
12 0.030-0.088 18 35 43 21.5 32 23 8.0 M5 4.3 16,5 11 39
RJUM-06-16
Catalog: Material
Catalog: Part
PDF Catalog
16 0.030-0.088 22 42 53 26.5 40 26 10.0 M6 5.3 21,0 13 43
RJUM-06-20
Catalog: Material
Catalog: Part
PDF Catalog
20 0.030-0.091 25 50 60 30.0 45 32 11.0 M8 6.6 24,0 18 54
RJUM-06-25
Catalog: Material
Catalog: Part
PDF Catalog
25 0.030-0.091 30 60 78 39.0 60 40 15.0 M10 8.4 29,0 22 67
RJUM-06-30
Catalog: Material
Catalog: Part
PDF Catalog
30 0.040-0.110 35 70 87 43.5 68 45 15.0 M10 8.4 34,0 22 79
RJUM-06-40
Catalog: Material
Catalog: Part
PDF Catalog
40 0.040-0.115 45 90 108 54.0 86 58 18.0 M12 10.5 44,0 26 91
RJUM-06-50
Catalog: Material
Catalog: Part
PDF Catalog
50 0.050-0.130 50 105 132 66.0 108 50 20.0 M16 13.5 49,0 34 113