Drylin® Selector

Use RFQ to submit a Request for Quotation or sample request via this website.
tolerance-adjustable Drylin® R short pillow block with liner, metric, closed
all dimensions are in millimeters

Part RFQ CAD ID ID Tolerance H
+0.01 / -0.014
H1 A M E
+-0.15
E1
+-0.15
S S1 S2 Sb N1 N2 L
RJUME-05-12
Catalog: Material
Catalog: Part
PDF Catalog
12 adjustable 17 33 40 20.0 29 18.0 8.0 4.3 M5 2 16 11 28
RJUME-05-16
Catalog: Material
Catalog: Part
PDF Catalog
16 adjustable 19 38 45 22.5 34 19.0 8.0 4.3 M5 2 18 11 30
RJUME-05-20
Catalog: Material
Catalog: Part
PDF Catalog
20 adjustable 23 45 53 26.5 40 20.0 9.5 5.3 M6 2 22 13 30
RJUME-05-25
Catalog: Material
Catalog: Part
PDF Catalog
25 adjustable 27 54 62 31.0 48 25.5 11 6.6 M8 2 26 18 40
RJUME-05-30
Catalog: Material
Catalog: Part
PDF Catalog
30 adjustable 30 60 67 33.5 53 30.5 11 6.6 M8 2 29 18 50
RJUME-05-40
Catalog: Material
Catalog: Part
PDF Catalog
40 adjustable 39 76 87 43.5 69 36.0 15 8.4 M10 2 28 22 60