Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Self-Aligning Bearings from igus®
Reduce Costs by 40% & Weight by 80%

Self-lubricating, corrosion-resistant & maintenance-free plastics for industrial equipment

igubal® self-aligning bearings are designed with our highly-engineered composite plastic materials that consist of base polymers for wear resistance, reinforcing fibers for high forces, and solid lubricants for smooth, maintenance-free operation. They are resistant to dirt, dust and corrosion, making them suitable for use in liquids and dirty environments. They can also withstand shock, impact and edge loads.

igubal® self-aligning bearings are also 80% lighter than steel and much quieter than metal bearings. By switching to plastic, you can reduce your overall bearing costs by 40% without sacrificing quality and calculate the expected service life before the bearing installed inside your machine.
Benefits:
  • 100% self-lubricating and maintenance-free
  • Extremely cost-effective and lightweight
  • Dirt and dust resistant, vibration-damping
  • Corrosion-resistant, can be used in liquid
  • Inner rings set in housings with very little clearance
  • Resistant to temperatures up to 392°F
  • 24-48 hour delivery, no minimum order quantity
Applications and Industries:

Shop igubal® self-aligning bearings:

Rod ends

Rod ends
  • Vibration damping and corrosion resistant
  • Dimensional series K & E according to DIN ISO 12240
  • High temperature, chemical resistant and food contact options available
Learn more
Shop now

Two and four bolt flange bearings

Bolt flange bearings
  • Easy installation
  • High load capacity options
  • Food contact and high temperature options available
  • High rigidity and durability, very lightweight
Learn more
Shop now

Pillow blocks

Pillow block bearing
  • Split housing options for easy installation and removal
  • Large shaft diameter options
  • Metal housing with JEM spherical inserts
  • Maintenance-free dry operation, self-lubricating
Learn more
Shop now

Clevis joints

Clevis joints
  • High tensile strength, very lightweight
  • Vibration and noise damping
  • Can be used with dimensional series E rod ends
  • Left or right-hand thread
Learn more
Shop clevis joints

Spherical bearings

Spherical bearings
  • Easy handling and very cost-effective
  • Chemical resistant, lightweight and robust
  • Also available as double joints
  • Temperature resistant up to 392°F
Learn more
Shop now

Spherical balls

Spherical balls
  • Maintenance-free dry operation
  • Corrosion-resistant, very lightweight
  • High compressive strength and elasticity
  • Spherical balls for metal housings
Learn more
Shop now

Injection-Molded Insert Bearings


Do you often need to do maintenance on your machines or experience downtime because your insert bearings are failing and need to be replaced?  Consider trying our grease-free, polymer JEM insert bearings which can provide a quick and easy 1:1 replacement, and can increase the service life on your machines to save you money.
 
Learn More
JEM

Browse the Engineer's Toolbox

 

Contact a Self-Aligning Bearings Expert


Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
 

Contact an Expert

            

FAQ: Frequently Asked Questions
 

  • Q:  Can I get custom parts or sizes that are not in the catalog?

    A:  Yes, our team can review your requirements and drawings to offer custom parts from our various production options. Click here to fill out a form and get in contact with us!

  • Q:  Why is the tilting angle of a K design range bigger than the E
    design range?

    A:  Despite the housing design of the E range being narrower, the ball design in the K range is wider, which enables a larger tilting angle.

  • Q:  Why is there such a variation in the movement of the balls?

    A: The movement of the ball inside the housing is a function of the production method and the materials used. We have a clip-in series with the ball and housing being produced separately and then clipped together. We also have an overmolded series, with the housing being overmolded on the spherical ball. Depending on the application conditions, one may be better suited over the other. Different material comvinations for the ball and housing also affect this.

  • Q:  Can igubal® be used underwater?

    A:  Yes, igubal® can be used underwater, but some specific products are better sutied for this environment. For example, an E-series rod end with an iglide® J spherical ball would be a better choice than the same rod end with an iglide® L280 spherical ball.

  • Q:  Is there a big advantage cost-wise using igubal® over metal
    bearings?

    A:  One of the major cost-saving advantages of our product is the maintenance-free aspect and the high wear resistance. Our products are self-lubricating, meaning they do not require constant external lubrication. The high wear resistance of the materials can offer an increased product lifetime, which means they will need to be replaced less often.

  • Q:  What are the limitations of a plastic rod end?

    A:  Despite the housing being plastic, our products can be used in heavy duty applications. Two common areas of concern are tensile strength and cross-force. The plastic thread could strip if the rod end is overloaded in tensile, our the housing body could crack. Our catalog provides all of the necessary technical details to help ensure the product is a good fit for the application.

  • Q:  If I am using the bearings axially, how can I secure the shaft?

    A:  There are a few different options for axially securing. Firstly, you could use a circlip, which will require a special groove in the shaft. Additionally, you could use a fixing collar, which clamps to the shaft via a set screw. Lastly, you could add a shoulder to prevent the shaft from slipping out of the bearing.

  • Q:  What is the difference between oscillating and tilting angles
    in igubal®?

    A:  An oscillating movement is like a swinging action. A tilting movement is a pivot at a specific angle.

  • Q:  What materials are the new metal rod ends available in?

    A:  igubal® 2.0 metal rod ends are available in zinc die-cast and in stainless steel.

  • Q:  You make plastic rod ends, so why offer metal parts?

    A:  Having metal rod ends allows us to provide maintenance-free solutions that have higher loading capacities. The metal housing provides better resistance to shock loads and tensile loads, while the bearing insert provides high wear resistance and is suitable for outdoor or dirty environments. Best of both worlds!

  • Q:  Do you have any solutions for high-temperature applications?

    A:  Yes! Our iguton G housing material, combined with an iglide® T500 spherical ball, offers temperature resistance up to 392°F long-term. We have a select group of products offered in these materials, including rod ends and two- and four-bolt flanges.

  • Q:  Do you have FDA versions?

    A: Certainly! The igubal® FC product line offers FDA compliance with visually and magnetically detectable material options. Compliant with FDA and EU 10/2011, these products can be used in food contact and packaging applications.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302