| Series |
Description |
Shield |
UL |
CSA |
CE |
DESINA |
Bus Cable |
Outer Jacket |
Color |
Inner Jacket |
Oil Resist. |
Torsion Resist. |
Temperature F |
Bend x OD |
Cond. Dia. |
Shield Coverage |
v max Short Travel |
v max Long Travel |
max Acceleration |
|
Airhoses
|
|
CF Air
Catalog
PDF
|
Chainflex® Air Pneumatic Hoses |
No |
Yes |
Yes |
Yes |
Yes |
No |
Polyurethane |
Blue |
PVC |
Yes |
Yes |
-4 to +176 |
10 |
.15-.43" ID AWG |
|
32.5 ft/s |
16.25 ft/s |
1 g |
|
Bus Cables / Data Cables / Encoded Cables
|
|
CF12
Catalog
PDF
|
Ind. Shielded Twisted Pair plus overall shield |
Yes |
No |
No |
Yes |
No |
Yes |
TPE |
Blue |
PVC |
Yes |
No |
-32 to +212 |
10 |
24 to 20 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF240
Catalog
PDF
|
Regular Duty Control Cable, shielded |
Yes |
Yes |
No |
Yes |
No |
No |
PVC |
Grey |
PVC |
Yes |
No |
+23 to +158 |
12 |
26 to 22 AWG |
Linear: 70% Optical: 90% |
16.25 ft/s |
9.75 ft/s |
3 g |
|
CF211
Catalog
PDF
|
Regular Duty Twisted Pair, overall shield |
Yes |
Yes |
No |
Yes |
No |
No |
PVC |
Grey |
PVC |
Yes |
No |
+23 to +158 |
12 |
24 to 20 AWG |
Linear: 70% Optical: 90% |
16.25 ft/s |
9.75 ft/s |
3 g |
|
CF98
Catalog
PDF
|
ultra-flexible control cable |
No |
No |
No |
Yes |
No |
No |
TPE |
dark Blue |
TPE |
Yes |
No |
-31 to +194 |
4 |
26 to 22 AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF11-LC-D
Catalog
PDF
|
Low Capacitance. Twisted Pair, shielded, DESINA |
Yes |
No |
No |
Yes |
Yes |
Yes |
TPE |
Green |
PVC |
Yes |
No |
-32 to +212 |
10 |
20 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF11-LC
Catalog
PDF
|
Low Capacitance. Twisted Pair, overall shield |
Yes |
No |
No |
Yes |
No |
Yes |
TPE |
Blue |
PVC |
Yes |
No |
-32 to +212 |
10 |
26 to 18 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF11-D
Catalog
PDF
|
Twisted Pair, overall shield, extreme temperatures |
Yes |
No |
No |
Yes |
Yes |
Yes |
TPE |
Green |
PVC |
Yes |
No |
-32 to +212 |
10 |
24 to 20 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF11
Catalog
PDF
|
Twisted Pair, overall shield, extreme temperatures |
Yes |
No |
No |
Yes |
No |
Yes |
TPE |
Blue |
PVC |
Yes |
No |
-32 to +212 |
10 |
24 to 20 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CAT5 Ethernet Cable
|
|
CF14US
Catalog
PDF
|
CAT 5 Ethernet Cable for RJ45 connectors |
Yes |
No |
No |
Yes |
No |
Yes |
PUR |
Purple |
PVC |
Yes |
No |
-22 to + 176 |
12 |
26 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF14
Catalog
PDF
|
CAT 5 Ethernet Cable |
Yes |
No |
No |
Yes |
No |
Yes |
TPE |
Purple |
PVC |
Yes |
No |
-32 to +158 |
12.5 |
24 AWG |
|
32.5 ft/s |
16.25 ft/s |
5 g |
|
Control / Low-Voltage Power Cables
|
|
CF2
Catalog
PDF
|
longest life Power, Signal Cable, shielded |
Yes |
Yes |
No |
Yes |
No |
No |
Polyurethane |
Grey |
PVC |
Yes |
No |
-4 to +176 |
5 |
26 to 16 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF5
Catalog
PDF
|
Power, Signal Cable, not shielded |
No |
Yes |
Yes |
Yes |
No |
No |
PVC |
Green |
PVC |
Yes |
Yes |
+23 to +159 |
7.5 |
20 to 14 AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF170-D
Catalog
PDF
|
Regular Duty, oil-resistant, DESINA |
No |
No |
No |
Yes |
Yes |
No |
PUR |
Grey |
TPE |
Yes |
Yes |
-40 to +176 |
10 |
20 to 8 AWG |
|
6.5 ft/s |
3.25 ft/s |
1 g |
|
CF130
Catalog
PDF
|
Regular Duty Flexible cable |
No |
No |
No |
Yes |
No |
No |
PVC |
Grey |
PVC |
No |
Yes |
+23 to +158 |
10 |
22 to 10 AWG |
|
6.5 ft/s |
3.25 ft/s |
1 g |
|
CF140
Catalog
PDF
|
RegularDuty Flexible cable, shielded |
Yes |
No |
No |
Yes |
No |
No |
PVC |
Grey |
PVC |
No |
No |
+23 to +158 |
15 |
18 to 14 AWG |
Linear: 70% Optical: 90% |
6.5 ft/s |
3.25 ft/s |
1 g |
|
CF7-D
Catalog
PDF
|
Power, Signal Cable, not shielded, oil resistant |
No |
Yes |
No |
Yes |
Yes |
No |
PVC |
Grey |
PVC |
Yes |
Yes |
-4 to +176 |
7.5 |
14 to 16 AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF7
Catalog
PDF
|
Power, Signal Cable, not shielded, oil resistant |
No |
Yes |
Yes |
Yes |
No |
No |
Polyurethane |
Green |
PVC |
Yes |
Yes |
-4 to +176 |
7.5 |
20 to 14 AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF8
Catalog
PDF
|
Power, Signal Cable, shielded, oil resistant |
Yes |
Yes |
Yes |
Yes |
No |
No |
Polyurethane |
Green |
PVC |
Yes |
No |
-4 to +176 |
7.5 |
20 to 16 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF9
Catalog
PDF
|
Halogen free, not shielded, extreme temperatures |
No |
No |
No |
Yes |
No |
No |
TPE |
Blue |
PVC |
Yes |
Yes |
-32 to +212 |
5 |
24 to 2 AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF10
Catalog
PDF
|
Halogen free, shielded, extreme temperatures |
Yes |
No |
No |
Yes |
No |
No |
TPE |
Blue |
PVC |
Yes |
No |
-32 to +212 |
5 |
26 to 12 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF6
Catalog
PDF
|
Power, Signal Cable, shielded |
Yes |
Yes |
No |
Yes |
No |
No |
PVC |
Green |
PVC |
Yes |
No |
+23 to +159 |
7.5 |
24 to 16 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF130US
Catalog
PDF
|
Regular Duty Flexible cable, UL rated |
No |
Yes |
Yes |
No |
No |
No |
PVC |
Grey |
PVC/Nylon |
Yes |
Yes |
+23 to +176 |
8 |
22 to 10 AWG |
not shielded |
6.5 ft/s |
3.25 ft/s |
1 g |
|
CF140US
Catalog
PDF
|
RegularDuty Flexible cable, shielded, UL rated |
Yes |
Yes |
Yes |
No |
No |
No |
PVC |
Grey |
PVC/Nylon |
Yes |
No |
+23 to +176 |
10 |
22 to 10 AWG |
Linear: 70% Optical: 90% |
6.5 ft/s |
3.25 ft/s |
1 g |
|
DeviceNet Cables
|
|
CFBUS
Catalog
PDF
|
DeviceNet Cable: Trunk and Drop cables |
Yes |
Yes |
No |
Yes |
Yes |
Yes |
PUR |
Purple |
PVC |
Yes |
No |
-4 to +158 |
10 |
24 to 16 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
Fiber Optic Cables
|
|
CFLK
Catalog
PDF
|
fiber optic cable w/ plastic fiberoptic conductors |
No |
No |
No |
Yes |
No |
No |
PUR |
Green |
PVC |
Yes |
No |
-4 to 158 |
12.5 |
AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CFLG
Catalog
PDF
|
fiber optic, w/ addtl copper conductors |
No |
No |
No |
Yes |
No |
No |
PVC |
Blue |
PVC |
No |
No |
23 to 158 |
10 |
AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CFLG-6G
Catalog
PDF
|
fiber optic cable |
No |
No |
No |
Yes |
No |
No |
PUR |
Black |
PVC |
Yes |
No |
-4 to 140 |
15 |
AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
Koax Cable
|
|
CF.Koax
Catalog
PDF
|
Koax |
Yes |
No |
No |
Yes |
No |
Yes |
TPE |
Blue |
PVC |
Yes |
No |
-32 to +212 |
10 |
Koax AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
1 g |
|
Power Cables
|
|
CFPE
Catalog
PDF
|
single conductor power cable, TPE jacket |
No |
Yes |
Yes |
Yes |
No |
No |
TPE |
Black |
TPE |
Yes |
No |
-32 to +212 |
7.5 |
12 to 2 AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF31
Catalog
PDF
|
Power Cable, shielded |
Yes |
Yes |
Yes |
Yes |
No |
No |
PVC |
Grey |
PVC |
Yes |
No |
-5 to +70 |
7.5 |
16 to 2/O AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF30
Catalog
PDF
|
Power Cable, not shielded |
No |
Yes |
Yes |
Yes |
No |
No |
PVC |
Grey |
PVC |
Yes |
Yes |
-5 to +70 |
7.5 |
14 to 2 AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF300
Catalog
PDF
|
single conductor power cables |
No |
No |
No |
Yes |
No |
No |
TPE |
Blue |
PVC |
Yes |
Yes |
-32 to +212 |
7.5 |
10to 350 MCM AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF34
Catalog
PDF
|
low temperature power cable |
No |
Yes |
No |
Yes |
Yes |
No |
TPE |
Black |
TPE |
Yes |
No |
-31 to +194 |
7.5 |
8 to 1 AWG |
not shielded |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF310
Catalog
PDF
|
single conductor power cables, shielded |
Yes |
No |
No |
Yes |
No |
No |
TPE |
Blue |
PVC |
Yes |
Yes |
-32 to +212 |
7.5 |
8 to 300 MCM AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF35
Catalog
PDF
|
low temperature power cable, shielded |
Yes |
Yes |
No |
Yes |
Yes |
No |
TPE |
Black |
TPE |
Yes |
No |
-31 to +194 |
7.5 |
8 to 6 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
Servo Cables
|
|
CF21
Catalog
PDF
|
Shielded Servo: Power, ind. shielded twisted pair |
Yes |
No |
No |
Yes |
No |
No |
PVC |
Green |
PVC |
Yes |
No |
+23 to +159 |
7.5 |
22 to 4 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
|
CF27
Catalog
PDF
|
Regular Duty Servo Cable, Shielded |
Yes |
No |
No |
Yes |
Yes |
No |
Polyurethane |
Orange |
PVC |
Yes |
No |
-4 to +176 |
7.5 |
17 to 2 AWG |
Linear: 70% Optical: 90% |
32.5 ft/s |
16.25 ft/s |
5 g |
igus