Search for E-Chain and Chainflex by Part Number
Part Number as molded on chain
Exact Match Closest Match
for E4 chains made up of multiple interlocking components, please click here.

or select E-Chain by functionality

or go to catalog section
or...
Enter data below to quickly narrow down the choice Energy Chain® cable carriers appropriate to your application. In most cases more than one possible size and style of Energy Chain® cable carrier will be listed, with the most cost-effective option listed first.
Length of Travel is valid for horizontal travel (the most common travel type) only. For all other types of travel, enter data and then consult the design data shown on the screen.
Please do not hesitate to contact igus® at 1-800-521-2747 for engineering assistance.
Largest Cable / Hose OD, in inches
Hydraulic hoses are being used
Length of Travel, in feet
Open Chain or enclosed Tube
Chain is unsupported straight

Chain is unsupported with sag

Chain is gliding

igus® inc 1-800-521-2747 Fax: 401-438-7270 Webmaster@igus.com