Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

PRT-04 slewing ring bearing with angle stop

Determine and individually adjust the angular stops

The angle limit for the PRT-04 can be continuously adjusted. This means that the pivoting range can be determined individually for each application and can be precisely adjusted to within 2°.

  • Continuously adjustable
  • Angle range in 2° steps
  • Load capacity identical to standard type 04
Browse PRT Shop
Product image PRT-04

Tech up Tech up
  • Already successfully in use for years with PRT-01
cost down Cost down
  • About 20% more cost-effective than PRT-01 series
  • Ready-to-install solution, no need to build it yourself
  • 3D construction data available for free
proof Proof
  • Tested in the igus laboratory for mechanical strength in continuous use
Recycle Sustainability
  • Compact design means a 60% weight saving compared to the PRT-01 series
  • Environment-friendly due to the absence of lubricants


Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Product Manager - Startups Business Units

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302