Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 27AG - E-Chain® snap open in the outer radius
Molded-on glide shoes Auto-Glide for series 27. All 39.37 to 78.74 (1000 - 2000 mm) special polymer glide shoes are fitted on the side of the chain link. They provide exact lateral guiding and a smooth glide of the E-Chain®.
Inner widths Bi: 1.97 up to 7.87 (50 - 200 mm)
Bending radii R: 2.48 up to 5.91 (63 - 150 mm)
Pitch: 2.2 (56 mm) per link = 6 links/ft (18/m)