Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 26AG - Non-snap-open E-Chain®
Glide shoes 'Auto Glide' for the Series 26. Every 39.37 to 78.74 (1000 - 2000 mm), special plastic glide shoes are mounted laterally on the chain link. They provide the precise lateral guidance and a smooth glide of the E-Chain®.
Inner widths Bi: 1.97 up to 7.87 (50 - 200 mm)
Bending radii R: 2.48 up to 5.91 (63 - 150 mm)
Pitch: 2.2 (56 mm) per link = 6 links/ft (18/m)