Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 27iAG - E-Chain® snap open in the inner radius
Glide shoes Auto-Glide for the Series 27i. Special plastic glide shoes are side-mounted on the chain link every 0.04 to 0.08 (1 - 2 mm). They provide the precise lateral guidance and a smooth glide of the E-Chain®.
Inner widths Bi: 1.97 up to 7.87 (50 - 200 mm)
Bending radii R: 2.48 up to 5.91 (63 - 150 mm)
Pitch: 2.2 (56 mm) per link = 6 links/ft (18/m)