PPCO: medium sized, flexible, split
The PMA COFLEX conduit type PACO has been created for retrofit snd pre-loomed applications. New cables can be added to existing arrangements without the need for re-wiring or re-threading within the building of machines and installations. This product is suitable
for vehicle manufacturing and building construction. Split connectors and locknuts are available for this product group.
Temperature range: -4°F to +203°F (-20 °C to +95 °C), or a short time up to +248°F (+120°C)
Chemical resistance: fuels, mineral oils, fats, alkalis, acids, etc.
Features: specially modified polypropylene, good closure up to IP50, self-extinguishing