I-VCST/VCSG -
is suitable for
static use only!
PMAFLEX Conduits VCS - flexible, heavy
PMAFLEX VCS heavy conduit is characterized by high impact resistance at low
temperatures and good weather resistance. These conduits find their application
primarily in railway vehicle undercarriages, but are also well-suited to static
applications in general construction of machinery or installations.
Temperature range: -58°F to +221°F (-50 °C to +105 °C), or a short time up to +302°F (+150°C)
Chemical resistance: fuels, mineral oils, fats, alkalis, weak acids and bases etc.
Features: specially modified PA6 (polyamide 6)for cold impact, excellent mechanical properties
also at low temperatures, self-extinguishing, halogen-free and cadmium-free