PMACLIP GPS - One-piece System supports for stacking
The PMAFIX system supports for stacking are specially designed for increased mechanical requirements
in the traction and heavy machine building industries. The one-piece systems supports offer a clasp for
easy pre-mounting and final assembly. Fixation in standard rails type C and strain relief due to gripping
around the conduit. In addition these products are partially stackable.
Temperature range: -40°F to +221°F (-40 °C to +105 °C), or a short time up to +320°F (+160°C)
Features: high grade formulated polyamide, excellent impact strength, self-extinguishing, free of halogen, phosphor and cadmium
Stacking options
The following nominal widths can be
combined for stacking:
NW 17 with NW 23
NW 29 with NW 36
NW 48 with NW 56