Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
System Triflex® R Series TRL-40
1. Triflex® R light - save twice on purchasing and installation,
single-piece element, easy to fill using Easy Chain® principle,
matching Triflex® R standard mounting brackets
2. Able to move multi-dimensionally - High degree of flexibility,
even on the 6th axis. Twist up to approx. ± 10° per link possible
in longitudinal axis. This assists guiding the cables and lines
around difficult configurations
3. High tensile strength due to special ball-and-socket principle,
enables flexible movement along all axes
4. Easy opening mechanism for easy filling with cable and hose
packages
5. Small bend radius & short pitch - Space-saving installation
6. Easy installation and dismantling - An injection molded
component. No other components (steel cables, spring
suspensions etc.) are required
7. Economical and light mounting bracket with strain relief or intermediate
link