Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® H4, sleeve bearing, mm

  • The automotive standard for temperatures up to +392 °F
  • Low coefficients of friction
  • High wear resistance
  • High temperature resistance –104 °F to +392 °F
Product description
iglide® H4 | The automotive standard for temperatures up to +392 °F
  • Low coefficients of friction
  • High wear resistance
  • High temperature resistance –104 °F to +392 °F
  • High chemical resistance
  • Dry-running and maintenance-free
  • Standard range from stock
iglide® H4 bearings stand for high carrying capacity, good abrasion resistance and good temperature resistance, besides the obvious economic factors. temperatures up to +392° F, permitted surface pressure up to 9427 psi, and excellent chemical resistance are only some of the essential attributes. Solid lubricants lower the coefficient of friction and support the wear resistance, which was essentially improved compared to the likewise cost effective iglide® H2 bearings.
 
Typical application areas
Vending machines
Automotive onboard and manufacturing
Packaging

You will find plenty of additional application areas here: Browse all Industries
 
When to use it?
  • Application with fuels, oils etc.
  • When high wear resistance is required
  • For low coefficients of friction
  • For high temperature resistance from –104 °F to +392 °F
  • For high chemical resistance
When not to use?
  • For underwater use
  • When a cost-effective universal bearing is required
  • When you need a temperature- and media resistant bearing for static applications
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302