robolink® D high end robotic joint, installation size 20, asymmetrical, with motor

robolink® D robotic joint, symmetrical - with two PRT slewing ring bearings with direct drive
 
Slewing ring bearing 1 pc. PRT design 01 (PRT-01-xx), aluminum worm shaft
(AL hard-anodized), heavy-duty. The main component is a worm gear.
Cables can be guided through the center hole.
 
● Self-locking drive
● Application e.g. horizontal on base plate
Product description
robolink® D high end robotic joint, installation size 20, asymmetrical, with motor
 
Combine a robolink® D high end robotic joint in installation size 20 asymmetrical, with different NEMA motors.
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h

This website uses cookies. By continuing to browse this website you agree to our use of cookies.