DryLin® QuickSpec: Linear bearings & guides inquiry form

DryLin® QuickSpec: Linear bearings & guides inquiry

Let igus® do the work for you!
Obtain a quote for your application within 24 hours (Mon-Fri).

Unlike older bearing technology, DryLin® linear bearings, guides, slides and slide tables are engineered to run dry.
Click here to learn more or call 1-888-803-1985.

Leave it to igus® to specify the right DryLin® linear guide or linear bearing for your application. Fill in the form below and receive a quote and all relevant technical information no later than the next working day.

Please provide these specifications, with Unit of Measure:
Linear guide (rail w/ shuttle) or linear bearing (bearing on round shaft)
Rail size / shaft diameter (in or mm)
Number of rails / shafts in parallel
Distance between rails / shafts (in or mm)
Number of shuttles / bearings per rail / shaft
Distance between shuttles / bearings on shaft (in or mm)
Load on assembly (lbs or kg)
Lubrication (Dry, Oil, Water...)
Ambient Temperature Range (°F or °C)
Max. Speeds (ft/s or m/s)
Cycle Time S
Cycles per 24 hours
Drive: Manual Cylinder Belt driven other
Distance between drive point and center of shuttle / bearing arrangement (in or mm)
Linear bearing : shaft material
Linear bearing : shaft finish (rms)
Linear bearing : shaft hardness (scale)
Linear bearing : bearing and pillow block supplied as one unit
Linear bearing : type of pillow block (closed, open, twin...)
Intermittent or continuous operation
Desired life expectancy
Current bearing type

Environment (Temperature, Chemicals, Water, Dirt):



Other Information (type of machinery, food contact, other):

Please send quote and technical information to:
Company.....
Name...........
Phone..........
Fax ..........
E-Mail.........
Address.......
City State Zip
You will be returned to the home page of www.igus.com after submitting your request.

igus, inc

E. Providence, RI 1-888-803-1895 Fax 401-438-7270   webmaster@igus.com