E-Chain Cable Carrier Part Number Search
Search for an E-Chain Part Number to get 2D / 3D Cad file and specs
Part Number
Exact Match Closest Match
Not sure which chain to use? Try the E-Chain Selector
Largest Cable / Hose OD, in inches
Hydraulic hoses are being used
Length of Travel, in feet
Open Chain or enclosed Tube

Chainflex Part Number Search
Search for a Chainflex by Part Number

Exact Match Closest Match
Cable Selector For best results, use just a few search criteria initially, then narrow the search
Conductor Count Conductor Cross Section AWG
Shielded Oil Resistant Torsion Resistant

Iglide, IguBal, Drylin R, PolySorb Part Number Search
Search for Part Number to get 2D / 3D Cad File
Part Number
then click on the appropriate buttons for CAD files, pricing, load calculations etc
or select a material from the listing below
Search by material, size and style
Iglide Material:

Style Sleeve Flange Thrust Washer
Nominal Bearing ID (decimals) Inch Metric

Drylin N, T, TK04, W Part Number Search
Drylin T
has the T-Rail design often found in roller-bearing linear guides. Drylin T has the highest load capacity of all Drylin linear guides. The tolerance of the shuttles can be adjusted to your requirements; the removal of one or more glide pads allows the shuttle to "float" in order to compensate for misalignment.
Manually locking shuttles are also available.
Drylin TK-04
also has T-shaped rail, is overall smaller than Drylin T and does not feature tolerance-adjustable glide pads. Drylin TK04 is used on light-load applications.



Drylin W
features an integrated parallel rail system for high loads and ease of installation. Standard-sized shuttles are available. They consist of a base plate and 4 glide pieces bolted to the base. You can build your own shuttle by mounting the glide pieces to a base of you choice.
View Flash Animation!
Drylin N
features a very low profile channel-type rail. Combined with the low-profile shuttle, very compact designs become possible. Drylin N is a very cost-effective solution for light-load linear travels.

igus® inc 1-800-521-2747 Fax: 401-438-7270 Webmaster@igus.com