Drylin® T Catalog / PDF Catalog
1. Select the desired rail size
Rail Size 15 mm; 47 mm (.1.85") wide and 24 mm (.95") tall including the shuttle
Rail Size 20 mm; 63 mm (2.48") wide and 30 mm (1.19") tall including the shuttle
Rail Size 25 mm; 70 mm (2.76") wide and 36 mm (1.42") tall including the shuttle
Rail Size 30 mm; 90 mm (3.55") wide and 42 mm (1.66") tall including the shuttle
2. Enter the desired rail length, in mm
3. Enter the desired number of shuttles
4. Select the type of shuttle desired
Standard Locking Floating Horizontally Floating Vertically


igus® inc 1-800-521-2747Fax: 401-438-7270Webmaster@igus.com