View Flash Animation!
|
Assembly Instructions (PDF)
PDF Catalog
View Flash Animation!
|
Assembly Instructions (PDF)
Drylin
®
W double rail design
Bearing Size 10 mm
Bearing Size 16 mm
Bearing Size 20 mm
As small as 73 mm (2.88") wide and 18 mm (.71") tall:
1. Rail size
Two-Sided Rail Width 40 mm, Width including Shuttle or glide block: 73 mm (2.88")
Two-Sided Rail Width 80 mm, Width including Shuttle or glide block: 107 mm (4.22")
2. Rail length, in mm
3. Number of shuttles
4. Shuttle size or glide block
100 mm long shuttle, System Height: 24 mm (.95")
150 mm long shuttle, System Height: 24 mm (.95")
200 mm long shuttle, System Height: 24 mm (.95")
Glide Block, System Height: 18 mm (.71")
As small as 104 mm (4.10") wide and 27 mm (1.07") tall:
1. Rail size
Two-Sided Rail Width 60 mm, Width including Shuttle or glide block: 104 mm (4.10")
2. Rail length, in mm
3. Number of shuttles
4. Shuttle size or glide block
100 mm long shuttle, System Height: 35 mm (1.38")
150 mm long shuttle, System Height: 35 mm (1.38")
200 mm long shuttle, System Height: 35 mm (1.38")
Glide Block, System Height: 27 mm (1.07")
As small as 134 mm (5.28") wide and 36 mm (1.42") tall:
1. Rail size
Two-Sided Rail Width 80 mm, Width including Shuttle or glide block: 134 mm (5.28")
2. Rail length, in mm
3. Number of shuttles
4. Shuttle size or glide block
150 mm long shuttle, System Height: 44 mm (1.74")
200 mm long shuttle, System Height: 44 mm (1.74")
250 mm long shuttle, System Height: 44 mm (1.74")
Glide Block, System Height: 36 mm (1.42")
Round single rail for design freedom!
1. Select rail size
Round Single-Sided Rail, 10 mm round; 18 mm (.71") high and 44 mm (1.74") wide incl. glide block
Round Single-Sided Rail, 16 mm round; 27 mm (1.07") high and 53 mm (2.09") wide incl. glide block
Round Single-Sided Rail, 20 mm round; 36 mm (1.42") high and 57 mm (2.25") wide incl. glide block
2. Select rail length, in mm
3. Select number of glide blocks
Square Rail for higher load capacity! Square single-sided rail, with glide blocks
1. Select rail size
Square Single-Sided Rail, 6 mm square; 14 mm (.56") high and 27 mm (1.07") wide incl. glide block
Square Single-Sided Rail, 10 mm square; 18 mm (.71") high and 44 mm (1.74") wide incl. glide block
Square Single-Sided Rail, 16 mm square; 27 mm (1.07") high and 53 mm (2.09") wide incl. glide block
Square Single-Sided Rail, 20 mm square; 36 mm (1.42") high and 57 mm (2.25") wide incl. glide block
2. Select rail length, in mm
3. Select number of glide blocks
igus
®
inc 1-800-521-2747Fax: 401-438-7270
Webmaster@igus.com
igus
®
inc 1-800-521-2747Fax: 401-438-7270
Webmaster@igus.com