| Catalog | Series | Inner Height | Outer Height | Style | Snap-Open | Mechanism | Max Travel No Sag | Max Travel w/ Sag | Long Travel | Pitch | Max Travel Standing | Max Travel Hanging | Max Travel unsupp. on side | Max Travel unsupp. overhang | Rotary | Reversed Bend | Zig-Zag |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Web PDF | 2828 Series 2828 strongest design chain | 1.26 in | 2.13 in | Chain | Both Radii | Removable Crossbars | 6.5 ft | 8.12 ft | 650 ft | 2.2 in | 16.25 ft | 225 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 2928 Series 2928 strongest design chain | 1.26 in | 2.13 in | Chain | Both Radii | Removable Crossbars | 6.5 ft | 8.12 ft | 650 ft | 2.2 in | 16.25 ft | 225 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 7728 Tube R7728 strongest design tube | 1.26 in | 2.13 in | Tube | Both Radii | Removable Lids | 6.5 ft | 8.12 ft | 650 ft | 2.2 in | 16.25 ft | 225 ft | 6.5 ft | ft | not possible | limited | limited |
| Web PDF | 3838 Series 3838 strongest design chain | 1.65 in | 2.52 in | Chain | Both Radii | Removable Crossbars | 8.9 ft | 10.4 ft | 910 ft | 2.64 in | 19.5 ft | 325 ft | 8.1 ft | ft | possible | possible | possible |
| Web PDF | 3938 Series 3938 strongest design chain | 1.65 in | 2.52 in | Chain | Both Radii | Removable Crossbars | 8.9 ft | 10.4 ft | 910 ft | 2.64 in | 19.5 ft | 325 ft | 8.1 ft | ft | possible | possible | possible |
| Web PDF | 7838 Tube R7838 strongest design tube | 1.65 in | 2.52 in | Tube | Both Radii | Removable Lids | 8.9 ft | 10.4 ft | 910 ft | 2.64 in | 19.5 ft | 325 ft | 8.1 ft | ft | not possible | limited | limited |
| Web PDF | 4040 Series 4040 strongest design chain | 2.2 in | 3.3 in | Chain | Both Radii | Removable Crossbars | 12.1 ft | 14.6 ft | 975 ft | 3.58 in | 19.5 ft | 325 ft | 9.75 ft | ft | possible | possible | possible |
| Web PDF | 4140 Series 4140 strongest design chain | 2.2 in | 3.3 in | Chain | Both Radii | Removable Crossbars | 12.1 ft | 14.6 ft | 975 ft | 3.58 in | 19.5 ft | 325 ft | 9.75 ft | ft | possible | possible | possible |
| Web PDF | 8840 Tube R8840 snap-open tube | 2.2 in | 3.3 in | Tube | Both Radii | Removable Lids | 12.1 ft | 14.6 ft | 975 ft | 3.58 in | 19.5 ft | 325 ft | 9.75 ft | ft | not possible | limited | limited |
| Web PDF | 5050 Series 5050 heavy-duty cable carrier | 3.15 in | 4.25 in | Chain | Both Radii | Removable Crossbars | 14.6 ft | 19.5 ft | 1300 ft | 3.58 in | 19.5 ft | 390 ft | 9.75 ft | ft | possible | possible | possible |
| Web PDF | 5150 Series 5150 heavy duty cable carrier | 3.15 in | 4.25 in | Chain | Both Radii | Removable Crossbars | 14.6 ft | 19.5 ft | 1300 ft | 3.58 in | 19.5 ft | 390 ft | 9.75 ft | ft | possible | possible | possible |
| Web PDF | 9850 Tube R9850 strongest design tube | 3.15 in | 4.25 in | Tube | Both Radii | Removable Lids | 14.6 ft | 19.5 ft | 1300 ft | 3.58 in | 19.5 ft | 390 ft | 9.75 ft | ft | not possible | limited | limited |