| Catalog | Series | Inner Height | Outer Height | Style | Snap-Open | Mechanism | Max Travel No Sag | Max Travel w/ Sag | Long Travel | Pitch | Max Travel Standing | Max Travel Hanging | Max Travel unsupp. on side | Max Travel unsupp. overhang | Rotary | Reversed Bend | Zig-Zag |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Web PDF | 140 Series 140 for light-duty applications | 2.2 in | 3.3 in | Chain | Both Radii | Removable Crossbars | 10.4 ft | 13 ft | 485 ft | 3.58 in | 19.5 ft | 260 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 141 Series 141 | 2.2 in | 3.3 in | Chain | Both Radii | Removable Crossbars | 10.4 ft | 13 ft | 485 ft | 3.58 in | 19.5 ft | 260 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 188 Series R188 snap-open tube | 2.2 in | 3.3 in | Tube | Both Radii | Removable Lids | 10.4 ft | 13 ft | 485 ft | 3.58 in | 19.5 ft | 260 ft | 6.5 ft | ft | not possible | limited | possible |
| Web PDF | 142 Series 142 | 2.44 in | 3.3 in | Chain | Both Radii | Removable Crossbars | 10.4 ft | 13 ft | 485 ft | 3.58 in | 19.5 ft | 260 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 143 Series 143 | 2.44 in | 3.3 in | Chain | Both Radii | Removable Crossbars | 10.4 ft | 13 ft | 485 ft | 3.58 in | 19.5 ft | 260 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 150 Series 150 | 3.15 in | 4.25 in | Chain | Both Radii | Removable Crossbars | 12 ft | 14.95 ft | 810 ft | 3.58 in | 19.5 ft | 325 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 151 Series 151 | 3.15 in | 4.25 in | Chain | Both Radii | Removable Crossbars | 12 ft | 14.95 ft | 810 ft | 3.58 in | 19.5 ft | 325 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 198 Tube R198 snap-open tube | 3.15 in | 4.25 in | Tube | Both Radii | Removable Lids | 12 ft | 14.95 ft | 810 ft | 3.58 in | 19.5 ft | 325 ft | 6.5 ft | ft | not possible | limited | limited |
| Web PDF | 1640 Series 1640 | 4.4 in | 5.51 in | Chain | Both Radii | Removable Crossbars | 12.1 ft | 14.95 ft | 1300 ft | 5.63 in | 16.25 ft | 325 ft | 6.5 ft | ft | possible | possible | possible |
| Web PDF | 1608 Tube R1608 snap-open tube | 4.4 in | 5.51 in | Tube | Both Radii | Removable Lids | 12.1 ft | 14.95 ft | 1300 ft | 5.63 in | 16.25 ft | 325 ft | 6.5 ft | ft | not possible | limited | limited |