Igumid G, the material most E-Chain and E-Tube are made of, has a UL Flammability Rating of 94-HB. The following Energy Chain series are made from a different base material and carry a UL rating of 94-VO. This rating is sufficient for use in devices such as ticket printers, medical apparatus, elevators and other UL-sensitive devices:

Catalog Series Inner Height Outer Height Style Snap-Open Mechanism Max Travel No Sag Max Travel w/ Sag Long Travel Pitch Max Travel Standing Max Travel Hanging Max Travel unsupp. on side Max Travel unsupp. overhang Rotary Reversed Bend Zig-Zag
Web PDF E03 smallest chain 0.196 in 0.32 in Chain Outer Radius EZ-Chain .8 ft .8 ft 1.6 ft 0.39 in ft ft ft ft possible possible possible
Web PDF E045 smaller pitch for smoother motion 0.41 in 0.49 in Chain Outer Radius EZ-Chain 1.46 ft 1.78 ft 3.25 ft 0.51 in ft ft ft ft possible possible possible
Web PDF Z045 smaller pitch for smoother motion 0.41 in 0.49 in Chain Inner Radius EZ-Chain 1.46 ft 1.78 ft 3.25 ft 0.51 in ft ft ft ft possible possible possible
Web PDF E06 EZ-Chain for easiest cable installation 0.41 in 0.59 in Chain Outer Radius EZ-Chain 1.625 ft 1.95 ft 3.25 ft 0.78 in ft ft ft ft possible possible possible
Web PDF Z06 EZ-Chain for easiest cable installation 0.41 in 0.59 in Chain Inner Radius EZ-Chain 1.625 ft 1.95 ft 3.25 ft 0.78 in ft ft ft ft possible possible possible
Web PDF E08 the taller micro 0.59 in 0.76 in Chain Outer Radius EZ-Chain 2.43 ft 3.25 ft 4.8 ft 0.78 in ft ft ft ft possible possible possible
Web PDF Z08 the taller micro 0.59 in 0.76 in Chain Inner Radius EZ-Chain 2.43 ft 3.25 ft 3.25 ft 0.78 in ft ft ft ft possible possible possible
Web PDF E14 EZ-Chain for easiest cable installation 0.75 in 0.98 in Chain Outer Radius EZ-Chain 1.95 ft 2.28 ft 4.8 ft 1.2 in ft ft ft ft possible possible possible
Web PDF Z14 EZ-Chain for easiest cable installation 0.75 in 0.98 in Chain Inner Radius EZ-Chain 1.95 ft 2.28 ft 4.8 ft 1.2 in ft ft ft ft possible possible possible
Web PDF E16 EZ-Chain for easiest cable installation 1.26 in 1.54 in Chain Outer Radius EZ-Chain 1.8 ft 3.25 ft 6.5 ft 1.18 in ft ft ft ft possible possible possible
Web PDF Z16 EZ-Chain for easiest cable installation 1.26 in 1.54 in Chain Inner Radius EZ-Chain 1.8 ft 3.25 ft 4.8 ft 1.18 in ft ft ft ft possible possible possible
Web PDF E200 Series E200 for easiest cable installation 0.95 in 1.37 in Chain Outer Radius EZ Mechanism 3.9 ft 5.6 ft 160 ft 1.81 in 4.8 ft 32.5 ft 1.6 ft ft possible possible possible
Web PDF Z200 Series Z200 for easiest cable installation 0.95 in 1.37 in Chain Inner Radius EZ Mechanism 3.9 ft 5.6 ft 6.5 ft 1.81 in 4.8 ft 32.5 ft 1.6 ft ft possible possible possible
Web PDF E26 Series E26 for easiest cable installation 1.38 in 1.97 in Chain Outer Radius EZ Mechanism 4 ft 6.5 ft 160 ft 2.2 in 9.75 ft 162 ft 3.25 ft ft possible possible possible
Web PDF Z26 Series Z26 for easiest cable installation 1.38 in 1.97 in Chain Inner Radius EZ Mechanism 4 ft 6.5 ft 6.5 ft 2.2 in 9.75 ft 162 ft 3.25 ft ft possible possible possible
Web PDF E300 Series E300 for easiest cable installation 1.9 in 2.52 in Chain Outer Radius EZ Mechanism 4.7 ft 6.8 ft 160 ft 2.64 in 4.8 ft 32 ft 1.6 ft ft possible possible possible
Web PDF Z300 Series Z300 for easiest cable installation 1.9 in 2.52 in Chain Inner Radius EZ Mechanism 4.7 ft 6.8 ft 6.5 ft 2.64 in 4.8 ft 32 ft 1.6 ft ft possible possible possible

igus® inc 1-800-521-2747 Fax: 401-438-7270 Webmaster@igus.com